Публікуйте свої продукти
Diesel Generator, QSK23 Series 600-800 kWe 50/60Hz
Cummins

Diesel Generator, QSK23 Series 600-800 kWe 50/60Hz

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

Cummins Power Generation commercial generator sets are fully integrated power generation systems providing optimum performance, reliability and versatility for stationary standby and prime power applications.
  • Complete pre-integrated systems - engines, generators and monitoring controls
  • Robust construction with wear and tear in mind - designed for relocation and usage again and again, year after year
  • Easy-to-operate customer interface
  • Available options for power distribution and quick voltage changes for maximum flexibility and minimum setup
  • Over 550 dealers and 5,000 sales, service and parts outlets in 190 countries
  • Around the clock service and support available
  • Same-day response in most cases
  • Factory trained technicians in all dealer locations


Standard Features
  • Cummins® heavy-duty engine - Rugged 4-cycle, industrial diesel delivers reliable power, low emissions and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Permanent magnet generator (PMG) - Offers enhanced motor starting and fault clearing short-circuit capability.
  • Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • Enclosures - Optional weather protective and sound attenuated enclosures are available.
  • NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
  • Warranty and service - Backed by a comprehensive warranty and worldwide distributor network.
Специфікація
  • DQCA, DQCB, DQCC

Технічна специфікація
  • Унікальний номерcummins-qsk23
  • Сімейство продуктівElectricity Generation Units
  • Група продуктівDiesel Generator Sets
  • ТипObject (single object)
  • Дата публікації2019-10-12
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийSteel
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectЕлектричні - Distribution
  • Класифікація IFCElectric Generator
  • Код за ETIMEC002823
  • Назва за ETIMPower generator
  • Назва UNSPSCDiesel generators
  • Код UNSPSC26111601
  • Код Uniclass 2015Pr_60_70_65_34
  • Опис Uniclass 2015Generator sets
  • Код CSI MasterFormat 201426 32 13.13
  • Заголовок CSI MasterFormat 2014Diesel-Engine-Driven Generator Sets
  • Номер OmniClass23-35 11 15 11
  • Заголовок OmniClassDiesel Generator Sets
  • Код CSI UniFormat IID5010
  • Заголовок CSI UniFormat IIElectrical Service and Distribution

Доступність регіону

Північна Америка
Ангілья
Антигуа і Барбуда
Аруба
Багамські Острови
Барбадос
Беліз
Бермудські Острови
Британські Віргінські острови
Віргінські Острови (США)
Гаїті
Гваделупа
Гватемала
Гондурас
Гренада
Гренландія
Домініка
Домініканська Республіка
Кайманові Острови
Канада
Карибські Нідерланди
Коста-Рика
Кюрасао
Мартиніка
Мексика
Монтсеррат
Нікарагуа
Острови Теркс і Кайкос
Панама
Пуерто-Рико
Сальвадор
Сен-Бартелемі
Сен-Мартен
Сен-Пʼєр і Мікелон
Сент-Вінсент і Гренадіни
Сент-Кітс і Невіс
Сент-Люсія
Сінт-Мартен
Сполучені Штати
Тринідад і Тобаго
Ямайка