Публікуйте свої продукти
X-Series Transfer Switch Series
X-Series Transfer Switch Series
X-Series Transfer Switch Series
    Cummins

    X-Series Transfer Switch Series

    PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

    Cummins PowerCommand® X-Series Transfer Switch series rely on proven Cummins technology to deliver fail-safe performance in mission critical applications. But they’re just one component of a completely integrated power system that encompasses decades of application expertise, comprehensive system engineering, exhaustive testing and validation, and a global network of advanced electrical engineers capable of providing on-site service and support.

    Overview:

    The PowerCommand® X-Series consists of 40-3000A automatic and non-automatic transfer switches with non-service and service entrances. Each product in this suite features the state-of-the-art PowerCommand® 80 control and are designed for markets and applications where the highest performance and system connectivity are required.

    Designed for operation and switching of electrical loads between primary and alternate power sources, the X-Series switches can be used in utility-generator set, utility-utility, generator set-generator set, or three source system (dual standby) applications and are suitable for use in emergency, legally required, and optional standby applications.

    In addition, the X-Series offers a full range of industry leading UL1008 Time Duration WCR and Short-time based rating, achieved by Cummins High Endurance Mechanism with patented Blow-on technology, delivering the next level of performance and reliability.

    Designed by Cummins experts, the revolutionary PowerCommand® 80 control is a single integrated control All functionalities can easily be implemented as needed without add-on hardware nor extra modules needed.

    Innovative design of the High Endurance Mechanism and Blow-on Technology

    The High Endurance Mechanism (HEM) is designed to minimize the contact damage during a fault condition, thus retaining its capacity to carry up to 100% of its rated load.   Electromagnetic forces developed during a fault cause a conventional transfer switch’s contacts to blow open, producing destructive arcing that often results in extensive internal damage to the switch.

    Typically, after a conventional switch experiences a fault, its contacts, arc chutes and in some cases, its control will need replacing.  However, the blow-on Technologies utilized by the HEM uses the same electromagnetic energy to hold the contacts closed during a fault, practically eliminating arcing, contact damage, and performance degradation. When a fault occurs, electromagnetic fields develop around moving and stationary contact arms. The HEM utilizes  the resulting electromagnetic forces to firmly hold the contacts together. The higher the fault current the greater the force. With the high short-time ratings of this innovative blow-on technology, costly repairs or inconvenient downtime can be minimized after a fault.

    PowerCommand® 80 Transfer Switch Control 

    The revolutionary PowerCommand® 80 Transfer Switch Control delivers unrivaled adaptability, connectivity and intelligence. Designed by Cummins Power Generation experts, the PowerCommand® 80 is a single integrated control - no extra modules are need. All functionalities can easily be implemented as needed without add-on hardware. In addition, the control features a highly customizable customer inputs/outputs which can be tailored to suit a wide range of application requirements.

     Easy to navigate HMI

    The control human machine interface (HMI) includes a LED backlit LCD display with tactile-feel soft-switches for easy operation and screen navigation. All data on the control can be viewed by scrolling through screens with the navigation keys. Forward and backward navigation functionality is also provided. The control displays the current active fault, fault occurrences and time-ordered history of the 256 previous faults with respect to Real Time Clock Stamp and Engine Running Time.

    Wherever you are, whatever your job, Cummins expertise is Always On

    Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining digital master controls.  Best-in-class aftermarket capabilities via your dedicated local contact, supported by a global  system of service technicians, engineers, and part distribution facilities in over 190 countries.

    Специфікація
    • Ampere Rating: 40 - 3,000

    Технічна специфікація
    • Унікальний номерx-series-transfer-switch-series
    • Сімейство продуктівSwitches
    • Група продуктівAutomatic Transfer Switches
    • ТипObject (single object)
    • Дата публікації2021-09-10
    • Номер видання1
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЕлектричні - Switchgear
    • Класифікація IFCElectric Distribution
    • Назва UNSPSCSwitchgear systems
    • Код UNSPSC39121105
    • Код Uniclass 2015Pr_60_70_48_05
    • Опис Uniclass 2015Automatic transfer switching equipment (TSE)
    • Код CSI MasterFormat 201426 36 00
    • Заголовок CSI MasterFormat 2014Transfer Switches
    • Номер OmniClass23-35 37 11
    • Заголовок OmniClassAutomatic Transfer Switches
    • Код CSI UniFormat IID5010
    • Заголовок CSI UniFormat IIElectrical Service and Distribution

    Доступність регіону

    Північна Америка
    Ангілья
    Антигуа і Барбуда
    Аруба
    Багамські Острови
    Барбадос
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Віргінські Острови (США)
    Гаїті
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландія
    Домініка
    Домініканська Республіка
    Кайманові Острови
    Канада
    Карибські Нідерланди
    Коста-Рика
    Кюрасао
    Мартиніка
    Мексика
    Монтсеррат
    Нікарагуа
    Острови Теркс і Кайкос
    Панама
    Пуерто-Рико
    Сальвадор
    Сен-Бартелемі
    Сен-Мартен
    Сен-Пʼєр і Мікелон
    Сент-Вінсент і Гренадіни
    Сент-Кітс і Невіс
    Сент-Люсія
    Сінт-Мартен
    Сполучені Штати
    Тринідад і Тобаго
    Ямайка