Публікуйте свої продукти
dassoXTR Epic Cognac Boardwalk 2x6 Fused Exterior Bamboo Decking Plank
dassoXTR Epic Cognac Boardwalk 2x6 Fused Exterior Bamboo Decking Plank
dassoXTR Epic Cognac Boardwalk 2x6 Fused Exterior Bamboo Decking Plank
dassoXTR Epic Cognac Boardwalk 2x6 Fused Exterior Bamboo Decking Plank
dassoXTR Epic Cognac Boardwalk 2x6 Fused Exterior Bamboo Decking Plank
dassoXTR Epic Cognac Boardwalk 2x6 Fused Exterior Bamboo Decking Plank
dassoXTR Epic Cognac Boardwalk 2x6 Fused Exterior Bamboo Decking Plank
    dasso Group

    dassoXTR Epic Cognac Boardwalk 2x6 Fused Exterior Bamboo Decking Plank

    Boardwalks, Piers, Docks and Marinas are just another form of decking platform. However, they are intended for a more robust heavy-duty commercial function than residential decks. The boardwalk as we know it, could be as wide as 30ft with storefront on one side and walkway on the others. dassoXTR's Boardwalk planks have been used and time-tested on boardwalks all over the World. The planks are dimensionally stable and won't swell or buckle from ocean water or high humidity. Even after a hurricane they are able to recover the heavy planks and reattach them to the boardwalks. With this in mind, we created the Boardwalk Decking Planks to be able to withstand the weight of maintenance vehicles. Span 12” o.c for vehicle intended piers and span max. 36” for general walking traffic dock. For more information regarding Ultimate Stress, MOR and MOE, please refer to dassoXTR vs. Other Decking Materials and Product Technical Data Sheets (TDS). Also, please see our Project Gallery to view some of the mega broadwalk projects that uses dassoXTR Fused Bamboo around their scenic waterway.
    Специфікація
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Cognac
      Size: 1-1/2+" X 5-3/8" X 6'
      Construction: Strand
      Joinery: End matched, square sides
      Face/bottom milling: One side reeded face, 3mm ridges
      Lin. ft. Per Pieces: 6.00
      Lin. ft. Per Pallet: 576.00
      Sq.ft. per Bundle: 2.7
      Sq.ft. Coverage/Bdl: 2.78
      Pre-primed : Yes - WOCA oil
      Type(s) of installation: Face screws (Countersink with plugs available)
      Finishes: Pre-primed - with Natural Oil

    Технічна специфікація
    • Унікальний номерEPC-DK40-G0-PP-Bamboo-Boardwalk-Composite
    • Сімейство продуктівdassoXTR Bamboo Classic Espresso
    • Група продуктівdassoXTR Fused Bamboo Docks, Marinas and Boardwalks
    • ТипObject (single object)
    • Дата публікації2020-07-28
    • Номер видання1
    • Висота (у дюймах)1.57
    • Ширина (у дюймах)5.39
    • Глибина (у дюймах)72
    Пов'язані
    • Матеріал основнийBamboo
    • Матеріал допоміжнийComposite
    • Розроблено вСполучені Штати
    • Виготовлено вКитай
    • Вага нетто (у фунтах)24.06
    Класифікація
    • Категорія BIMobjectБудівництво - Decks, Slabs & Floors
    • Класифікація IFCFloor
    • Назва UNSPSCWood flooring
    • Код UNSPSC30161702
    • Код Uniclass 2015Ss_30_20
    • Опис Uniclass 2015Flooring and decking systems
    • Код CSI MasterFormat 201409 62 23
    • Заголовок CSI MasterFormat 2014Bamboo Flooring
    • Номер OmniClass23-15 17 13 11
    • Заголовок OmniClassWood Flooring
    • Код CSI UniFormat IIC3020
    • Заголовок CSI UniFormat IIFloor Finishes

    Доступність регіону

    Північна Америка
    Канада
    Сполучені Штати