Публікуйте свої продукти
dassoXTR Classic Espresso Rooftop Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Classic Espresso Rooftop Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Classic Espresso Rooftop Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Classic Espresso Rooftop Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Classic Espresso Rooftop Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Classic Espresso Rooftop Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Classic Espresso Rooftop Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
    dasso Group

    dassoXTR Classic Espresso Rooftop Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)

    Fused Bamboo Rooftop Deck is the only few materials suitable for rooftop deck with Class A- Fire rated and W.U.I. compliant. The decks can be built on treated lumber structure or commercial pedestal structure with connector suitable for wooden joist, aluminum joist or directly to deck tiles. With the popularity of rooftop deck, pedestal structure is gaining much acceptance working seamlessly with either deck planks or deck tiles. Deck planks will provide a traditional random planks or staggered planks look while deck tiles provide the mosaic look. The dassoXTR Fused Bamboo Deck Planks and Deck Tiles installed perfectly with multiple brands of pedestal in your marketplace. Fused Bamboo are durable, dimensionally stable, will not warp or buckle, zero VOC, no leaching, and installs 30% faster. All of our bamboo planks are designed to 6 feet length with Tongue and Grooves End-match. The G2 Deck Plank (xxx-DK20-G2-PP) are available in two colors Classic Espresso and Epic Cognac and our deck tiles is only available in Epic Cognac.
    Специфікація
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Espresso
      Size: 3/4+" X 5-3/8" X 6'
      Construction: Strand
      Joinery: End matched, both side lengths grooved
      Face/bottom milling: One side reeded face, 3mm ridges
      Lin. ft. Per Bundle: 18.00
      Lin. ft. Per Pallet: 1152.00
      Sq.ft. per Bundle: 8.10
      Sq.ft. Coverage/Bdl: 8.327
      Pre-primed : Yes - WOCA oil
      Type(s) of installation: Hidden clips and Face Screw (Countersink plugs available)
      Finishes: Pre-primed - with Natural Oil

    Технічна специфікація
    • Унікальний номерXTR-DK20-G2-PP-Bamboo-Rooftop-Deck-Composite
    • Сімейство продуктівdassoXTR Bamboo Classic Espresso
    • Група продуктівdassoXTR Fused Bamboo Rooftop Decking
    • ТипObject (single object)
    • Дата публікації2020-07-28
    • Номер видання1
    • Висота (у дюймах)0.79
    • Ширина (у дюймах)5.39
    • Глибина (у дюймах)72
    Пов'язані
    • Матеріал основнийBamboo
    • Матеріал допоміжнийComposite
    • Розроблено вСполучені Штати
    • Виготовлено вКитай
    • Вага нетто (у фунтах)13.2
    Класифікація
    • Категорія BIMobjectБудівництво - Decks, Slabs & Floors
    • Класифікація IFCFloor
    • Назва UNSPSCWood flooring
    • Код UNSPSC30161702
    • Код Uniclass 2015Ss_30_20
    • Опис Uniclass 2015Flooring and decking systems
    • Код CSI MasterFormat 201409 62 23
    • Заголовок CSI MasterFormat 2014Bamboo Flooring
    • Номер OmniClass23-15 17 13 11
    • Заголовок OmniClassWood Flooring
    • Код CSI UniFormat IIC3020
    • Заголовок CSI UniFormat IIFloor Finishes

    Доступність регіону

    Північна Америка
    Канада
    Сполучені Штати