Публікуйте свої продукти
dassoXTR Classic Espresso Fence 1x6 Pre-primed Lumber Fused Exterior Bamboo (G0 - for Handrail, Fences and general utility)
dassoXTR Classic Espresso Fence 1x6 Pre-primed Lumber Fused Exterior Bamboo (G0 - for Handrail, Fences and general utility)
dassoXTR Classic Espresso Fence 1x6 Pre-primed Lumber Fused Exterior Bamboo (G0 - for Handrail, Fences and general utility)
dassoXTR Classic Espresso Fence 1x6 Pre-primed Lumber Fused Exterior Bamboo (G0 - for Handrail, Fences and general utility)
    dasso Group

    dassoXTR Classic Espresso Fence 1x6 Pre-primed Lumber Fused Exterior Bamboo (G0 - for Handrail, Fences and general utility)

    EcoTimber Bamboo Fences using Fused Bamboo are getting popular due to its durability; its Class A-rated, W.U.I. compliant, dimensionally stable, will not warp or buckle, zero VOC, no leaching, and installs 30% faster. All of our bamboo planks are designed to 6 feet length. Fences with dassoXTR Lumber is warranty to last for 30 years. The dassoXTR Lumber are easily installed on treated lumber post or on U-channel galvanized post. You can get creative when using dassoXTR Fused Bamboo Lumber as shutter installing them vertically with railing or horizontally in a single row or double row. You could even mixed the different lumber width planks to create three dimensional effect on your fence. Click on the details page of the product to see photos of multiple fences ideas.

    Специфікація
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Espresso
      Actual Size: 3/4+" X 5-3/8+" X 6'
      Lin.ft. per Bundle: 18.3
      Finishes: Pre-primed - with Natural Oil

    Технічна специфікація
    • Унікальний номерXTR-LUM20-137F-PP-Bamboo-Fence-Composite
    • Сімейство продуктівdassoXTR Bamboo Classic Espresso
    • Група продуктівdassoXTR Fused Bamboo Fences
    • ТипObject (single object)
    • Дата публікації2020-07-28
    • Номер видання1
    • Висота (у дюймах)0.79
    • Ширина (у дюймах)5.39
    • Глибина (у дюймах)73
    Посилання
    Пов'язані
    • Матеріал основнийBamboo
    • Матеріал допоміжнийComposite
    • Розроблено вUnited States
    • Виготовлено вChina
    • Вага нетто (у фунтах)13.72
    Класифікація
    • Категорія BIMobjectLandscaping - Огорожі
    • Класифікація IFCBuilding Element
    • Назва UNSPSCWood fencing
    • Код UNSPSC30152002
    • Код Uniclass 2015Pr_25_71_97_38
    • Опис Uniclass 2015Hardwood fence boards
    • Код CSI MasterFormat 201432 31 29
    • Заголовок CSI MasterFormat 2014Wood Fences and Gates
    • Номер OmniClass23-11 25 19 31
    • Заголовок OmniClassWood Fences

    Доступність регіону

    Північна Америка
    Canada
    United States