Публікуйте свої продукти
Arnika, Washbasin tap concealed
Deante

Arnika, Washbasin tap concealed

Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. This is a high model.
Специфікація
  • AERATORS
     Aerator type:  silicone
     Stream type:  aerated
     Aerator size:  M24
     Thread type:  external
     MIXER
     Finish:  brushed gold
     Mixer type:  single-handle, mixer
     Installation method:  concealed
     Flow class [l/min]:  Z - 4-9 l/min
     Acoustic group [dB]:  I (x ≤ 20)
     MIXER CARTRIDGE
     Ceramic cartridge size:  35 mm
     SPOUTS
     Finish:  brushed gold
     Spout type:  basin
     Material:  brass
     Spout type:  still
     Mixer spout range [mm]:  180
     Spout length [mm]:  204
     aerator:  Yes
Технічна специфікація
  • Унікальний номерBQA_R54L
  • Сімейство продуктівSanitary
  • Група продуктівFausets
  • ТипObject (single object)
  • Дата публікації2023-10-13
  • Номер видання1
Пов'язані
  • Матеріал основнийBrass
  • Розроблено вPoland
  • Виготовлено вPoland
Класифікація
  • Категорія BIMobjectSanitary - Taps & Mixers