Публікуйте свої продукти
Arnika, External element, for mixer BOX
Deante

Arnika, External element, for mixer BOX

The external element is the last and most visible part of the flush-shaped bathroom installation. It is easily assembled on the Box body and can be freely mentioned when changing the room arrangement, without the need for a greater refurbishment. The elegant, minimalist finish is consistent with other elements of the collection and creates a harmonious whole. Classic shapes without recesses also facilitate cleaning. The external element is dedicated to the mixer box. It consists of a rosette, function switch and battery lever.
Специфікація
    • Mixer type:  Concealed BOX, mixer
    • Body height: 
    • Acoustic group: n/a
    • Flow class: n/a
    • Spout range: 
Технічна специфікація
  • Унікальний номерBXY_NQAM
  • Сімейство продуктівSanitary
  • Група продуктівAccessories
  • ТипObject (single object)
  • Дата публікації2022-04-13
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийBrass
  • Розроблено вPoland
  • Виготовлено вPoland