Публікуйте свої продукти
Shower column with bathtub mixer - thermostatic
Shower column with bathtub mixer - thermostatic
Shower column with bathtub mixer - thermostatic
    Deante

    Shower column with bathtub mixer - thermostatic

    A comfortable raincoat allows for free movements in the shower, because you do not have to keep your handset in your hand. Classic shapes and modern finish make it beautifully present in industrial, Scandinavian bathrooms, but also in more traditional interiors. The durable and durable coating is resistant to spatter and thermal shock. The rainwear is easily maintained in immaculate cleanliness thanks to the Anti-Calc system. Stone precipitate from water. You are cursed with silicone nozzles with one hand. The set includes a shower mixer. Each time you can choose the water outflow source and choose them to current needs. The battery is elegantly finished and consistent with the remaining part of the collection and a raincoat itself.
    Специфікація
    • AERATORS
      Aerator type:  laminar, silicone, swivel
      Stream type:  full
      Aerator size:  M24
      Material:  silicone
      Thread type:  external

      MIXER
      Finish:  chrome
      Mixer type:  two-handle, thermostatic
      Installation method:  wall-mounted
      Check valves:  Yes

      SHOWER COLUMNS
      Finish:  chrome
      mixer:  Yes
      Rain head height adjustment:  Yes
      Bar height adjustment from [mm]:  1070
      Bar height adjustment up to [mm]:  1445
      spout:  Yes

      ROD
      Finish:  chrome
      Material:  steel 304
      Shape:  round

      MIXER CARTRIDGE
      Temperature lock:  Yes

      FUNCTION SWITCH
      Switch type:  ceramic mechanical
      Number of switch functions:  3

      SPOUTS

      Spout type:  bathtub
      Material:  brass
      Spout type:  foldable
      Mixer spout range [mm]:  158
      Aerator:  Yes

      HAND SHOWERS
      Finish:  nero
      Number of functions:  3
      Shape:  rectangular
      Anti-calc:  Yes
      Material:  ABS
      Stream type:  rain, mist, mixed
      Flow class [l/min]:  12≤ A <15 (12 - 14.9)
      Connection thread:  Yes

      SHOWER HEAD
      Finish:  steel
      Shape:  rectangular
      Material:  steel 304, brass
      Width [mm]:  250
      Length [mm]:  250
      thickness:  55
      Number of functions:  1
      Anti-calc:  Yes
      Stream type:  rain
      Flow class [l/min]:  7.2≤ Z <12 (7.2 - 11.9)
      Connection thread:  Yes
      Quick response time for turning the water on and off:  Yes
      Spare nozzles:  Yes

      HOSES
      Finish:  silver
      Length [mm]:  1500
      Braid type:  not applicable
      Braid material:  PVC
      Tip material:  brass
      end at the faucet - type:  conical
      Dimension:  1/2''
      end at the shower hand - type:  conical
      Dimension:  1/2''
      Water flow reduction [l/min]:  6
      Anti-twist:  2

    Технічна специфікація
    • Унікальний номерNAC_N1HT
    • Сімейство продуктівSanitary
    • Група продуктівAccessories
    • ТипObject (single object)
    • Дата публікації2022-10-24
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийBrass
    Класифікація
    • Категорія BIMobjectSanitary - Showers

    Доступність регіону

    Європа
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit