Публікуйте свої продукти
Horizontal Non-Water Heating Assist Dehumidifiers

Horizontal Non-Water Heating Assist Dehumidifiers

Horizontal Non-Water Heating Assist Dehumidifiers

DCA horizontal dehumidifiers are well suited to those installations where the supply and return ductwork lends itself or when DCA dehumidifiers are selected to replace competitors horizontal air flow units. To facilitate installations these units can be ordered with either top or bottom air discharge to accommodate existing duct systems. They are available in a wide array of CFM’s from 650 (1.5 nominal ton) to 14,000 CFM’s (30 nominal tons) and can be had with pool water heating assist or outdoor remote condenser or external water for space cooling. Various types of room space heating options are available as well.

Air Cooled, non water heating assist dehumidifiers are used when there is a primary pool and spa water heating source such as a hot water boiler in place. Typical applications would include, but not be limited to, small pool surface area projects or in cold climates or both.

Технічна специфікація
  • Унікальний номерhorizontal-dehumidifiers-non-water-heating-assist
  • Сімейство продуктівHorizontal Dehumidifier
  • Група продуктівNon Water Heating Dehumidifier
  • ТипObject (single object)
  • Дата публікації2025-11-11
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectHVAC - Other
  • Код за ETIMEC011727
  • Назва за ETIMDehumidifier
  • Код Uniclass 2015TE_70_20_90_22
  • Опис Uniclass 2015Dehumidifiers
  • Код CSI MasterFormat 201423 84 16
  • Заголовок CSI MasterFormat 2014Mechanical Dehumidification Units
  • Номер OmniClass23-33 27 13 11
  • Заголовок OmniClassDehumidifiers