Публікуйте свої продукти
Vertical Non-Water Heating Assist Dehumidifiers Dehumidifiers

Vertical Non-Water Heating Assist Dehumidifiers Dehumidifiers

Vertical Non-Water Heating Assist Dehumidifiers Dehumidifiers

DCA vertical dehumidifiers are preferred when mechanical room floor space is limited and there is adequate height above the dehumidifier to accommodate the duct system and any add on components such as duct heaters. To facilitate installations these units can be ordered with either top or horizontal air discharge to accommodate existing duct systems. They are available in a wide array of CFM’s from 650 (1.5 nominal ton) to 3,600 CFM’s (7.5 nominal tons) and can be had with pool water heating assist or outdoor remote condenser or external water for space cooling. Various types of room space heating options are available as well.

Air Cooled, non water heating assist dehumidifiers are used when there is a primary pool and spa water heating source such as a hot water boiler in place. Typical applications would include, but not be limited to, small pool surface area projects or in cold climates or both.

Технічна специфікація
  • Унікальний номерvertical-dehumidifiers-non-water-heating-assist
  • Сімейство продуктівVertical Dehumidifier
  • Група продуктівNon Water Heating Dehumidifier
  • ТипObject (single object)
  • Дата публікації2025-11-11
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectHVAC - Other
  • Код за ETIMEC011727
  • Назва за ETIMDehumidifier
  • Код Uniclass 2015TE_70_20_90_22
  • Опис Uniclass 2015Dehumidifiers
  • Код CSI MasterFormat 201423 84 16
  • Заголовок CSI MasterFormat 2014Mechanical Dehumidification Units
  • Номер OmniClass23-33 27 13 11
  • Заголовок OmniClassDehumidifiers