Публікуйте свої продукти
510051S Wall-mounted toilet brush set with lid and long handle
DELABIE

510051S Wall-mounted toilet brush set with lid and long handle

Wall-mounted toilet brush set with lid and long handle. Wall-mounted robust model with toilet brush: anti-theft lock for fixing Bacteriostatic polished satin 304 stainless steel. Long, ergonomic handle: easy for wheelchair users or people who have difficulty bending to use. Easy to clean: plastic bowl can be removed from above. Plastic bowl with reservoir: avoids toilet brush sitting in residual water and reduces the risk of splashing when next used. Toilet brush automatically centres itself in the holder. Stainless steel thickness: 1mm body. Dimensions: Ø 90 x 580mm. 30-year warranty.
Технічна специфікація
  • Унікальний номер510051S
  • Сімейство продуктівSanitary
  • Група продуктівAccessories
  • ТипObject (single object)
  • Дата публікації2021-07-13
  • Номер видання1
  • Висота (мм)106
  • Ширина (мм)93
  • Глибина (мм)583
Посилання
Пов'язані
  • Матеріал основнийStainless steel
  • Розроблено вFrance
  • Виготовлено вFrance
  • Вага нетто (кг)1535
Класифікація
  • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати
  • Класифікація IFCSanitary Terminal
  • Назва UNSPSCSanitary ware
  • Код UNSPSC301815
  • Код Uniclass 2015Pr_40_20
  • Опис Uniclass 2015Sanitary fittings and accessories
  • Код CSI MasterFormat 201410 28 13
  • Заголовок CSI MasterFormat 2014Toilet Accessories
  • Номер OmniClass23-31 19 00
  • Заголовок OmniClassToilets

Доступність регіону

Азія Європа Африка Південна Америка Океанія Північна Америка
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit