Публікуйте свої продукти
O3 Edge, Standalone Controller, Multisensor, 2 Uniputs, Programmable
Delta Controls

O3 Edge, Standalone Controller, Multisensor, 2 Uniputs, Programmable

Delta Controls’ award-winning O3® Edge standalone multisensor uses industry-leading sensor fusion technology to deliver the most accurate view of an interior space available on the market.

Integrating temperature, humidity, motion, sound, and light-sensing in a single device, the O3 uses machine learning to provide fast, accurate feedback on the monitored space.

The O3 is easy to install and can be configured out of the box with just a smartphone.

Application

With support for BACnet, MQTT, and BLE protocols, the O3 Edge is an open platform IoT device that can integrate with almost any system. 

It also comes with two universal I/O points capable of controlling or accepting inputs from nearby devices— ideal for controlling light ballasts or chilled-beam ceiling valves.

Features

  • Composite temperature, humidity, PIR motion, sound, and light sensors combined in a single device 
  • User feedback via speaker and full-color LED ring with customizable audio tones and colors 
  • Dual Ethernet connection for daisy-chaining in large spaces; provides pass-through communication even during power outages 
  • Configuration via mobile app 
  • BLE API for developing custom apps
Специфікація
  • Temperature Sensors

    Composite temperature value: ±0.5°C (±1.0°F) typical with calibration

    Digital temperature sensor: ±0.5°C (±1.0°F)

    Infrared temperature sensor: ±1.0°C (±1.8°F) typical

    Humidity Sensor

    Accuracy ±3% for 20% to 80% RH @ 15°C to 30°C (59°F to 86°F)

    Motion Sensor

    Passive infrared (PIR) motion sensor

    Motion sensing range: 9.1 m (30 ft) diameter @ 4.6 m (15 ft) mounting height;  5.5 m (18 ft) diameter @ 2.4 m (8 ft) mounting height

    Light Sensor

    ±(6+5% reading) lx

    Audio Input

    2 microphones for acoustic occupancy detection

    LED Ring

    Full color ring with 12 RGB LEDs

    Universal Points

    Up to 2 inputs (16-bit), software configurable for the following types:

    • 0–5 VDC
    • 0–10 VDC
    • 10 kΩ thermistor
    • Dry contact (using 10 kΩ thermistor software setting)
    • 4–20 mA (using external 250 Ω resistor on 0–5 V setting)

    Up to 2 outputs (12-bit), software configurable for the following types:

    • 0–10 V @ 20 mA max (sourcing)
    • 1–10 V @ 10 mA max (sinking)

    Audio Output

    1.0 W mono speaker for tones and audiooutput 

    Connectors 

    Removable screw-type terminalconnectors 

    Wiring Class 

    Class 2 / SELV 

    Power 

    24 VDC (20–28 VDC), 2 W typical,10 W max, Class 2 

    Technology 

    • Arm® Cortex®-A7 MPU + Cortex-M4 MCU 
    • 256 DDR3L RAM 
    • 4 GB eMMC flash memory 
    • Real-time clock (RTC) 
    • Supercapacitor power backup for RTC 

    Communication Ports 

    Dual Ethernet (10/100Base-T) 

    Interfaces and Protocols 

    • BACnet (BACnet/IP, BACnet/Ethernet) 
    • MQTT 
    • BLE 5.0 

    Ambient Rating

    0°C to 45°C (32°F to 113°F)10% to 95% RH (non-condensing) 

    Dimensions

    180 × 41.5 mm (7.1 × 1.6 in.) 

    Weight

    350 g (0.77 lb) 

    Compliance

    • CE 
    • FCC/IC 
    • NCC (in progress) 

    Listings

    cULus 916 Listed

Технічна специфікація
  • Унікальний номерO3-edge-controller-multisensor
  • Сімейство продуктівO3
  • Група продуктівO3 Edge
  • ТипObject (single object)
  • Дата публікації2021-07-26
  • Номер видання1
  • Висота (мм)180
  • Ширина (мм)180
  • Глибина (мм)42
Посилання
Пов'язані
  • Матеріал основнийPlastic
  • Розроблено вCanada
  • Виготовлено вCanada
  • Вага нетто (кг)0.35
Класифікація
  • Категорія BIMobjectЕлектричні - Sensors
  • Класифікація IFCController
  • Код за ETIMEC010174
  • Назва за ETIMRoom sensor relative humidity/temperature
  • Назва UNSPSCElectrical controls and accessories
  • Код UNSPSC391215
  • Код Uniclass 2015Pr_75_50_76
  • Опис Uniclass 2015Sensors and detectors
  • Код CSI MasterFormat 201423 09 13.23
  • Заголовок CSI MasterFormat 2014Sensors and Transmitters
  • Номер OmniClass23-27 11 00
  • Заголовок OmniClassGeneral Instruments and Controls

Доступність регіону

Північна Америка
United States

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit