Публікуйте свої продукти
BF Deluxe Electric Firebox BF33DXP
BF Deluxe Electric Firebox BF33DXP
BF Deluxe Electric Firebox BF33DXP
BF Deluxe Electric Firebox BF33DXP
BF Deluxe Electric Firebox BF33DXP
BF Deluxe Electric Firebox BF33DXP
    Dimplex

    BF Deluxe Electric Firebox BF33DXP

    The BF Built-in Electric Firebox is a builder-grade electric fireplace that can be incorporated into any type of design project as a heating solution. The pulsating embers and LED inner glow logs, molded from real wood, create stunning realism, making this electric fireplace the focal point of any room. It's faux brick-interior adds a classic charm for traditional authenticity, while its budget-friendly design and renowned Dimplex flame technology offer exceptional value.

    Sizes available: 33", 39", 45"

    Features

    • Dimplex Flame Effect - The patented Dimplex flame effect is a blend of technology, artistry, and craftmanship that sets the standard for flame realism in electric fireplaces
    • Adaptable Installation - Retrofit into an existing fireplace or construct a custom fireplace surround or mantel to achieve your desired look
    • Wired, Seamless Design - Designed for built-in installations wired directly to a dedicated circuit for a clean, custom appearance
    • Authentic Realogs® - Handcrafted from real wood, these logs feature inner LED lights that emit a lifelike, pulsating glow, simulating burning logs
    • Powerful Heating - Provides on-demand heating that warms up to 1,000 sq. Ft. Can be used as primary or secondary heating solution depending on room requirements
    • Worry-Free Operation - Little to no maintenance and backed by a 2-year warranty
    • User-Friendly remote - Clients can control the electric fireplace heat and flames

    Technical Specs

    • Part Number: BF33DXP
    • Product Finish: Black
    • Wattage: 245/1440/2100/2700
    • Voltage: 120/208/240
    • BTU: 836/4913/7165/9213
    • Remote Control: No
    • Built-in Thermostat: No
    • Automatic Shut-Off: Yes
    • Power Source: Electric
    • Warranty: 2 yr limited
    Специфікація
    • Model33" Slim Line33" Deluxe39" Standard39" Deluxe45" Deluxe
      Unit Width35-3/4"32-7/8"38-3/4"38-3/4"44-3/4"
      Unit Height 29-7/8"28-1/2"32-3/4"32-3/4"32-3/4"
      Unit Depth9-7/8"14-3/8"15-3/8"15-1/4"15-3/8"


    Технічна специфікація
    • Унікальний номерBFDeluxeBuiltinElectricFireboxBF33DXP
    • Сімейство продуктівBF Firebox Series
    • Група продуктівBF Deluxe Firebox
    • ТипObject (single object)
    • Дата публікації2024-05-30
    • Номер видання1
    • Висота (у дюймах)28.8
    • Ширина (у дюймах)32.8
    • Глибина (у дюймах)14.3
    Пов'язані
    • Матеріал основнийSheet metal
    • Матеріал допоміжнийGlass
    • Розроблено вКанада
    • Вага нетто (у фунтах)33.07
    Класифікація
    • Категорія BIMobjectHVAC - Камін
    • Класифікація IFCSpace Heater
    • Код за ETIMEG015210
    • Назва за ETIMBoilers and heaters
    • Код Uniclass 2015TE_70_10_20_80
    • Опис Uniclass 2015Space heaters
    • Код CSI MasterFormat 201410 30 00
    • Заголовок CSI MasterFormat 2014Fireplaces and Stoves
    • Номер OmniClass23-19 17 11
    • Заголовок OmniClassElectric Fireplace

    Доступність регіону

    Північна Америка
    Канада
    Сполучені Штати