Публікуйте свої продукти
City
DRE

City

The CITY 1 and CITY 2 are flush doors with a leaf height of 2300 mm and 2043 mm finished in high gloss acrylic laminates (bianco and moro) and matte foils (white matt, black 2 matt, light grey matt, dark olive matt, dark blue matt, cashmere matt and warm grey matt). The CITY 3 model is a panel door with a height of 2300 mm and 2043 mm, available in bianco, white matt and light grey matt. The CITY 3 model contains a 8 mm black laminated security glass and black laminate inlay (moro matt laminate). 

Специфікація
  • STANDARD OPTION
    - edge without rebate
    - solid chipboard or tubular chipboard filling
    - surface finished with high-gloss acrylic laminate or PP-based matte foil
    - black edge band for matte foil finish, colour-matching edge band for acrylic laminate finish
    - magnetic mortise lock (standard key, bathroom, cylinder insert or latch bolt) and concealed hinges available in steel finish as standard, as well as black (for black edge bands) and white (for white edge bands)
    - sockets for 2 (for 2043 mm height) or 3 (for 2300 mm height) concealed Estetic 80 hinges (the hinges are supplied with the door frame)

    OPTIONS WITHOUT EXTRA CHARGE
    - holes for ventilation sleeves

    SLIDING DOOR LEAF
    - available for 2043 mm height with SPAZIO CD sliding system
    - edge without rebate

    AVAILABLE INLAY COLOURS
    - brushed steel
    - brushed copper
    - brushed gold
    - bianco matt
    - moro matt

Технічна специфікація
  • Унікальний номерcity
  • Сімейство продуктівDRE Supreme by K. Miruc
  • Група продуктівCity
  • ТипAssembly (multiple objects)
  • Дата публікації2024-11-04
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийMDF
  • Матеріал допоміжнийWood
  • Розроблено вPoland
  • Виготовлено вPoland
Класифікація
  • Категорія BIMobjectДвері - Interior
  • Класифікація IFCDoor
  • Код за ETIMEC003535
  • Назва за ETIMInterior door (complete with frame)
  • Код Uniclass 2015EF_25_30
  • Опис Uniclass 2015Doors and windows
  • Код CSI MasterFormat 201408 10 00
  • Заголовок CSI MasterFormat 2014Doors and Frames
  • Номер OmniClass23-17 11 00
  • Заголовок OmniClassDoors