Публікуйте свої продукти
Vapor-Logic® Controller
Vapor-Logic® Controller
Vapor-Logic® Controller
Vapor-Logic® Controller
    DriSteem

    Vapor-Logic® Controller

    The Vapor-logic controller provides comprehensive control for DriSteem GTS®, STS®, RTS®, Vaporstream®, Vapormist®, Humidi-tech®, CRUV®, XT Series humidifiers, and evaporative cooling and water treatment systems.

    Vapor-logic® version 6 controller

    This latest version of DriSteem's controller includes new LEDs that indicate the status of the humidifier and display for easy trouble-shooting functionality.

    Features of the Vapor-logic® version 6 control board include:

    • New multi-color status LEDs to speed up troubleshooting, indicating:
      • Alarms and/or diagnostic messages that might prevent unit operation.
      • Demand for humidification.
      • Communication status to the display.
    • An additional LED shows if power is available to the display.
    • The red control board is easy to identify and has been updated with new components to assure performance and reliability well into the future.
    • It is backward compatible to and has all the capabilities of Vapor-logic version 5 and 4 controllers.
    Специфікація
      • Interoperability allows communication with building automation systems via Modbus®, BACnet®, or LonTalk® protocols.
      • Web interface provides the capability to set up, view, and adjust humidifier functions via Ethernet, either directly or remotely through a network.
      • USB port allows easy firmware updates, and data backup and restore capability.
      • PID control allows tuning of the system for maximum performance.
      • Real-time clock allows time-stamped alarm and message tracking, and accurate drain and flush scheduling.
      • Programmable outputs allow remote signaling and device activation.
      • Enhanced diagnostics include a test outputs function to verify component operation, and a test humidifier function to simulate humidifier demand to validate performance.
      • Auxiliary temperature sensor/transmitter allows air temperature monitoring, such as in a duct, and enables temperature compensation to prevent window condensation.
    Технічна специфікація
    • Унікальний номерvapor-logic-controller
    • Сімейство продуктівVapor-logic Controller
    • Група продуктівVapor-logic Controller
    • Дата публікації2021-12-21
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectHVAC - Control Panels
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
    4.7 з 5 зірок 4.7 (9)
    4.9 з 5 зірок 4.9 (11)
    4.4 з 5 зірок 4.4 (7)
    4.0 з 5 зірок 4.0 (5)
    5.0 з 5 зірок 5.0 (5)