Публікуйте свої продукти
BLOC-RUST® Premium Interior/Exterior Rust Preventative Metal Primer Red Oxide (Water Based)
BLOC-RUST® Premium Interior/Exterior Rust Preventative Metal Primer Red Oxide (Water Based)
BLOC-RUST® Premium Interior/Exterior Rust Preventative Metal Primer Red Oxide (Water Based)
    Dunn-Edwards Paints

    BLOC-RUST® Premium Interior/Exterior Rust Preventative Metal Primer Red Oxide (Water Based)

    BLOC-RUST® Premium Red Oxide is a waterborne-alkyd rust preventative metal primer that delivers the application performance and corrosion resistance of a traditional oil-based primer with the low odor, fast dry, and easy water cleanup of a modern waterborne coating. It bonds and protects ferrous and non-ferrous metals — except galvanized steel — across interior and exterior environments.

    Field comparison testing shows BLOC-RUST® Premium outperforms leading regional and national waterborne rust inhibitive primers, with competing samples developing visible rust and corrosion while BLOC-RUST® remains intact. The classic red oxide pigment provides strong hide on raw and weathered metal and pairs well with both alkyd and latex topcoats. Apply by brush, roller, or airless spray.

    Специфікація
    • BLOC-RUST® Premium Rust Preventative Metal Primer (Red Oxide, Water-Based) — Waterborne-alkyd rust preventative primer for interior and exterior ferrous and non-ferrous metals (except galvanized steel). Low odor, fast drying. Application by brush, roller, or airless spray. Available in Quart, 1 Gallon, and 5 Gallon containers. Product code: BRPR00.

    Технічна специфікація
    • Унікальний номерbloc-rust-premium-rust-preventative-metal-primer-red-oxide
    • Сімейство продуктівPaint
    • Група продуктівMetal Primer
    • ТипObject (single object)
    • Дата публікації2026-05-18
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Paint, Varnishes & Finishes