Публікуйте свої продукти
SINGLE CAST INSULATING CONCRETE MODULE 15+5NES42
SINGLE CAST INSULATING CONCRETE MODULE 15+5NES42
SINGLE CAST INSULATING CONCRETE MODULE 15+5NES42
SINGLE CAST INSULATING CONCRETE MODULE 15+5NES42
    Ecosism

    SINGLE CAST INSULATING CONCRETE MODULE 15+5NES42

    Ideal for building envelope (outer walls), the single-cast insulating concrete module is also suitable for load-bearing walls of separation between different units. In fact, thanks to the mass, its conformation provides a total acoustic insulation. Furthermore, if used for building outer walls, the composition of the form will provide excellent thermal lag.The flexibility of Ecosism® modules allows to size the insulating material and the concrete casting according to the climate zone and the structural design of the buliding. Just like all Ecosism® products it can be made according to the specific needs of the project. It is possible to size the inner thickness of the concrete casting according to the structural design and the desired bearing capacity wich allow to build load-bearing walls in concrete casting variable from 15 cm to 40 cm and infill walls in concrete casting variable from 5 cm to 14 cm. Furthermore, the single-cast insulating concrete module allows to vary the thickness and choose the type of insulating material in order to meet the thermo-acoustic performance and fire resistance that the masonry must gurantee.
    Специфікація
    • FEASIBLE TYPES INSULATION THICKNESS 40 / 50 / 80 / 100 / 150 / 200 / 250 / 300 mm CASTING THICKNESS from 50 to 140 mm (non loadbearing walls) ADVANTAGES: Loadbearing and non-load bearing infill wall, interior loadbearing wall fully customizable in thicknesses, types and combinations of insulating materials excellent acoustic insulation and fire resistance 5 in 1 functions: load-bearing wall structure, enclosure wall, thermal insulation; soundproofing; fire resistance maximum performance for the building enclosure from 150 to 400 mm (loadbearing walls) PLASTER MESH THICKNESSES 5 / 10 / 30 mm MAXIMUM ALLOWABLE THICKNESS 520 mm
    Технічна специфікація
    • Унікальний номер15_5NES42
    • Сімейство продуктівIFC INSULATED CONCRETE FORMS
    • Група продуктівMODULO A GETTO SINGOLO
    • ТипObject (single object)
    • Дата публікації2020-03-12
    • Номер видання1
    Пов'язані
    • Матеріал основнийEPS
    • Розроблено вItaly
    • Виготовлено вItaly
    Класифікація
    • Категорія BIMobjectСтіни - External Walls
    • Класифікація IFCWall
    • Назва UNSPSCStructural components and basic shapes
    • Код UNSPSC3010
    • Код Uniclass 2015EF_25
    • Опис Uniclass 2015Wall and barrier elements
    • Код CSI MasterFormat 201403 11 19
    • Заголовок CSI MasterFormat 2014Insulating Concrete Forming
    • Номер OmniClass23-13 31 17 17
    • Заголовок OmniClassInsulated Concrete Forms
    • Код CSI UniFormat IIB2010
    • Заголовок CSI UniFormat IIExterior Walls

    Доступність регіону

    Європа
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit