Публікуйте свої продукти
EQUITONE [natura] - Facade Cladding
EQUITONE [natura] - Facade Cladding
EQUITONE [natura] - Facade Cladding
EQUITONE [natura] - Facade Cladding
EQUITONE [natura] - Facade Cladding
EQUITONE [natura] - Facade Cladding
    EQUITONE

    EQUITONE [natura] - Facade Cladding

    4.2 з 5 зірок4.2(22 відгуки)

    Facade material - Exterior cladding - Ventilated facade - Fibre cement - fibrecement - fibres cement

    EQUITONE [natura] is a through-coloured façade material. Every EQUITONE panel is unique, displaying the raw texture of the fibre cement base material. The material comes in a maximum panel size of 1,25 x 3m (4´x 10´) and can be transformed in any size or shape in the workshop or on-site. Furthermore, the material can be perforated or printed. Visible and invisible fixing methods include riveting, screwing and bonding on metal or wood supporting frames. No matter what design options you explore, the through-coloured nature of EQUITONE assures crisp, monolithic details. 

    Free samples are available upon request on the EQUITONE website.

    Зв’яжіться з EQUITONE

    Специфікація
    • Available in a range of colours, the EQUITONE [natura] panels are lightweight for use in a rainscreen/ventilated façade, interior wall lining, soffit, ceilings, barge boards and eaves boards. The EQUITONE [natura] is available in 2 sheet sizes 1250mm x 2500mm and 1250mm x 3100mm and 8 and 12mm thickness. EQUITONE [natura] is also available with a factory applied anti-graffiti coating (PRO coating). EQUITONE [natura] is fire resistance and receive the fire classification of A2,s1-d0 to EN 13501-1. The panels are resistant to extreme temperatures and frost and are strong and impact resistant. They are environmentally friendly with a life expectancy in excess of 50 years they are low maintenance and can be fixed with visible fixings or secret fix systems.
    Технічна специфікація
    • Унікальний номерeq_natura
    • Сімейство продуктівFacade cladding
    • Група продуктівFibre Cement Facade Panel
    • ТипObject (single object)
    • Дата публікації2016-05-31
    • Номер видання3
    Пов'язані
    • Матеріал основнийFibercement
    • Матеріал допоміжнийFibercement
    • Розроблено вНімеччина
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectСтіни - Облицювання
    • Класифікація IFCCovering
    • Назва UNSPSCSiding
    • Код UNSPSC30151802