Публікуйте свої продукти
Skruvad coat stand
Skruvad coat stand
Skruvad coat stand
Skruvad coat stand
Skruvad coat stand
Skruvad coat stand
Skruvad coat stand
Skruvad coat stand
Skruvad coat stand
Skruvad coat stand
    Essem Design

    Skruvad coat stand

    Qian Jiang came to Sweden in 2011 and was immediately taken with Scandinavian design and craftsmanship. He particularly noticed the traditional carpenters’ benches that are used in Sweden. 

    The benches have wooden screws which are used to tighten and loosen the grip on a piece of wood being sawn, chiselled or drilled. 

    This was the inspiration for Skruvad, a coat stand that gives the wooden screws a fresh purpose. 

    Things can be hung from either side and it can be assembled without any tools. Skruvad is made of solid beech and is available in black or white. It has four adjustable wooden screws and comes in a flatpack to make it easy to transport.

    Специфікація
    • Measurement:

      320x320x1800 mm (WxDxH)

      Material:

      Stand material: Beech

      Hook material: Beech

      Made of solid beech with a steel base for stability.

      Finish:

      Black stained or white glazed

      Number of hooks: 4

    Технічна специфікація
    • Унікальний номерskruvad-coat-stand
    • Сімейство продуктівCoat stands
    • Група продуктівSkruvad coat stand
    • ТипObject (single object)
    • Дата публікації2024-09-10
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectмеблі - Hooks & Hangers
    • Класифікація IFCFurnishing Element
    • Код Uniclass 2015Pr_40_30_78_17
    • Опис Uniclass 2015Coat racks
    • Код CSI MasterFormat 201410 57 13
    • Заголовок CSI MasterFormat 2014Hat and Coat Racks
    • Номер OmniClass23-21 15 19 15
    • Заголовок OmniClassCoat Hangers

    Доступність регіону

    Європа Азія Північна Америка