Публікуйте свої продукти
FOST TRACK white projector Ø70 43W 60° FASHION
Faro Barcelona

FOST TRACK white projector Ø70 43W 60° FASHION

The FOST TRACK family of track spotlights was created to illuminate very specific points. It has a simplified design, with a driver integrated into the rail adapter itself, easy to install in any space, giving prominence to the architecture. Its multifunctional design, the driver integrated into the rail adapter itself and its multiple accessories and combinations facilitate the customization of the product, giving it a certain architectural relevance, while making it possible to modify the beam or reduce glare. Ideal for commercial spaces, hotels, restaurants, retail and even domestic spaces. This white track projector has a diameter of Ø70, an angle of 60° and a power of 43W.
Специфікація
  • Reference: 0118FS61-110

    Catalogue: Architectural

    EAN: 8421776393547

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 0117

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Технічна специфікація
  • Унікальний номер0118FS61-110_-_FOST-TRACK-white-projector-70-43W-60deg-FASHION
  • Сімейство продуктівArchitectural
  • Група продуктівTrack Projectors
  • ТипObject (single object)
  • Дата публікації2024-10-04
  • Номер видання1
Посилання
Пов'язані
  • Вага нетто (кг)1
Класифікація
  • Категорія BIMobjectОсвітлення - Surface Mounted

Схожі продукти

4.7 з 5 зірок 4.7 (11)
4.5 з 5 зірок 4.5 (18)
4.7 з 5 зірок 4.7 (6)
4.6 з 5 зірок 4.6 (22)