Публікуйте свої продукти
BLUEHELIX TECH RRT 24C/34C
Ferroli

BLUEHELIX TECH RRT 24C/34C

Condensing wall hung boiler for heating and istantaneous domestic hot water by a dedicated steel plate exchanger. BLUEHELIX TECH RRT C can operate with Natural gas and LPG. Range: Model 24 C Max output power in heating mode (50/30°C) 21,7 kW Max output power in DHW mode (50/30°C) 24,5 kW Domestic flow rate Δt 25°C 14,0 l/min Class ErP: Heating A / DHW XL/A Model 28 C Max output power in heating mode (50/30°C) 26,0 kW Max output power in DHW mode (50/30°C) 28,0 kW Domestic flow rate Δt 25°C 16,1 l/min Class ErP: Heating A / DHW XL/A Model 34 C Max output power in heating mode (50/30°C) 32,5 kW Max output power in DHW mode (50/30°C) 34,0 kW Domestic flow rate Δt 25°C 19,5 l/min Class ErP: Heating A / DHW XXL/A
Специфікація
  • Model 24 C W/H/D 420 mm / 700 mm / 250 mm Empty weight 28 Kg Model 28 C W/H/D 420 mm / 700 mm / 250 mm Empty weight 28 Kg Model 34 C W/H/D 420 mm / 700 mm / 320 mm Empty weight 32 Kg • Boiler with extra-thick stainless-steel primary heat exchanger, with increased sections (at the top of its range) to ensure durability and reduced maintenance, it maintains high efficiency levels even on old systems with oxidation and dirt • It reaches one of the highest seasonal efficiency levels in terms of heating: ηs 94% and when combined with the modulating remote control and the external probe (both of which are optional), it reaches the highest energy efficiency class (scale from G to A+++) • Class 6 NOx: already in line with the ErP regulation since 26.09.2018 (NOx emissions minor 56mg/kWh) • MC2: Multi Combustion Control, new combustion system with patented gas-adaptive technology of industrial origin for better adaptability of use as the conditions according to the variations of the gas mains (e.g. fluctuations or reduced pressure) • MLR: Methane LPG Ready, via a simple configuration, the boiler can operate both with methane and LPG without using additional conversion kits • Exclusive exchanger-burner system with self-cooled door (without insulation): it simplifies maintenance and reduces its cost thanks to a smaller amount of parts subject to deterioration > Instant production of domestic hot water with dedicated domestic plate exchanger • Hydraulic couplings covered by the boiler casing • Large backlit multifunctional graphic display to set the parameters easily and correctly • Bypass circuit factory built • Suitable for the ducting flue pipe system. Is certificated to operate with 50 mm flue gas accessories. • FPS: Flue Protection System. The flue check valve installed as standard on the boiler allows for easy connection to collective pressure flue systems (e.g. in redevelopment projects), in accordance with UNI 7129 • Designed to simplify and make normal maintenance and cleaning steps easier • Designed to be used with solar systems: designed for the production of domestic hot water combined with solar panel systems • ECO function in domestic mode for greater savings when hot water is rarely used • 3-star certified comfort with domestic hot water production in accordance with EN 13203 • Sliding temperature control with optional external probe • Low-consumption modulating pump (ErP Ready – Class A) • Digital flame control with three ignition attempts in the event of operation block if no flame is detected (only for methane-based operation) • Installation site: also outdoors in a partially protected area up to -5°C as standard and up to -15°C with the support of the optional antifreeze resistor kit
Технічна специфікація
  • Унікальний номерBLUEHELIX-TECH-RRT
  • Сімейство продуктівResidential
  • Група продуктівBoilers
  • ТипObject (single object)
  • Дата публікації2019-07-15
  • Номер видання1
Пов'язані
  • Матеріал основнийMetal
  • Матеріал допоміжнийPlastic
  • Розроблено вItaly
  • Виготовлено вItaly
Класифікація
  • Категорія BIMobjectHVAC - Котли
  • Класифікація IFCBoiler
  • Назва UNSPSCBoilers
  • Код UNSPSC401020
  • Код Uniclass 2015Pr_60_60_08
  • Опис Uniclass 2015Boilers
  • Код CSI MasterFormat 201423 52 00
  • Заголовок CSI MasterFormat 2014Heating Boilers
  • Номер OmniClass23-33 11 13
  • Заголовок OmniClassCondensing Boilers
  • Код CSI UniFormat IID3020
  • Заголовок CSI UniFormat IIHeat Generating Systems

Доступність регіону

Європа
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City

Схожі продукти

Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit