Публікуйте свої продукти
OMNIA S HYBRID C 4/6
Ferroli

OMNIA S HYBRID C 4/6

R32 air-to-water reversible hybrid heat pumps for split installation with instant production of dhw
Специфікація
  • The OMNIA S HYBRID C 3.2 hybrid heat pumps combine R32 eco-friendly heat pump technology and the condensation boiler with the instant production of DHW in a single compact product. The eco-friendly R32 gas combines high efficiency with a reduced environmental impact. Thanks to its GWP of 675, about a third compared to the GWP of R410a, it helps to reduce emissions of CO2, which are the main cause of global warming. The Ferroli hybrid systems are the ideal solution for replacing old generators, even on high-temperature systems with radiators, thanks to the integration of the boiler. The compact size, similar to that of a wall-hung boiler, makes it easier to replace without significant loss of space or the need for major restructuring work. By running the boiler or heat pump as the climatic conditions vary, the internal electronics optimise the output of the system by constantly operating in the most economic and efficient mode possible, with excellent benefits for the end user. The boiler will be free to produce instant DHW even during heat pump heating or cooling operations, thereby maximising the comfort levels. In the unlikely event that the heat pump is blocked, the boiler will still be able to operate autonomously in backup mode, thus guaranteeing heating and the production of DHW. The system consists of a Full DC inverter external unit, available with a choice of 4 different powers, associated with the hybrid internal and condensation unit with an integrated hydronic module, including a DC inverter pump to manage the cooling circuit. The system is extremely versatile and capable of operating in harsh climate conditions up to -20°C outdoors. It avoids the risk of freezing thanks to a split cooling circuit. Wall flue gas exhaust in the cases pertaining to Italian Leg. Decree no. 102 of 4 July 2014. FEATURES OF THE OUTDOOR UNIT: - Approved for external use in completely exposed site - Powered by R32 eco-friendly gas with low environmental impact - Inrush current and reduced noise thanks to Full inverter technology - Compressor with twin rotary DC INVERTER motor on vibration damping supports and wrapped in double layer of soundproofing material to minimise vibrations and noise - Axial fans with DC brushless motor including protective grilles - External air temperature probe pre-installed on the unit. FEATURES OF THE INDOOR UNIT: - Sturdy and suitable for replacing particularly critical systems - Combustion module with a 1:10 modulation range and extra-thick stainless steel heat exchanger with larger channels to maintain high efficiency even on old oxidised and soiled systems - Standard supply with squared system supply and return valves (with easy-access filter for inspection) - M.G.R: Methane, LPG, Propane-air Ready, with a simple configuration, the boiler can run on natural gas, LPG and a propane-air mixture without the use of any additional conversion kits - MC2: Multi Combustion Control, combustion system with patented gas-adaptive technology for improved adaptability of use to variations in the gas supply conditions (e.g. pressure fluctuations or drops) - F.P.S: Flue gas protection system. The standard flue gas check valve offers easy connection to pressurised collective flue systems - Particularly suited to operating in flues requiring “heavy-duty” pipes thanks to approval for operation with flue gas exhaust pipes with a diameter of 50mm - Installation site: also for outdoor use in partially protected areas up to -5°C as standard.
Технічна специфікація
  • Унікальний номерOMNIASHYBRIDC_4_6
  • Сімейство продуктівHVAC - Heat Pumps
  • Група продуктівHeat Pumps
  • ТипObject (single object)
  • Дата публікації2022-05-12
  • Номер видання1
Пов'язані
  • Розроблено вItaly
  • Виготовлено вItaly
Класифікація
  • Категорія BIMobjectHVAC - Теплові насоси
  • Номер OmniClass23-33 17 13
  • Заголовок OmniClassSplit System Heat Pumps

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Схожі продукти

Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit