Публікуйте свої продукти
OMNIA ST 3.2 8/10/12/14/16/12T/14T/16T
Ferroli

OMNIA ST 3.2 8/10/12/14/16/12T/14T/16T

Air-water reversible heat pumps for split installation, with built-in DHW storage tank
Специфікація
  • OMNIA ST 3.2 is the evolution of OMNIA S 3.2 and belongs to the new range of Ferroli Full Inverter R32 split heat pumps. “Split” means that the cooling circuit is divided between two units, Outdoor and Indoor. The Outdoor Unit contains the core of the cooling circuit, from the compressor to the fan with the air side exchanger, which is connected to the refrigerant gas pipes to the Indoor Unit. On the other hand, the Indoor Unit contains the core of the generator's hydraulic circuit with all the main pre-installed components, such as the high-efficiency circulator and the expansion vessel, to allow safe and practical installation. OMNIA ST 3.2 differs from OMNIA S 3.2 models for having integrated a Domestic Hot Water tank directly in the Indoor Unit. This storage tank has a 190L capacity for sizes 4 to 10, and 240L for larger models, from 12 to 16T. And that’s not all! OMNIA ST 3.2 can be customised according to your requirements, with a 18L inertial tank kit, a kit for solar integration of the storage tank or with a kit to manage 2 different zones, classic direct and mixed, if 2 different temperatures are required on the home terminals. Thanks to its wide operating range (among the largest on the market), OMNIA ST 3.2 works with as low as -25°C outdoor temperature and produces hot water up to 65°C under nominal conditions. The new Full Inverter by Ferroli concept uses DC inverter modulations on the 3 main energy-consuming components of the machine, namely: compressor, fan and pump. This allows the delivered power to be modulated, closely tracking the thermal load and allowing the user very high efficiencies and significant energy savings. Furthermore, the Full Inverter by Ferroli reduces inrush currents, avoiding sudden grid surges while guaranteeing a longer service life of the components. With the lowest noise levels on the market, OMNIA ST 3.2 can meet your system requirements, but can also easily be integrated with a Ferroli boiler (find out more about Factory Made Hybrids by Ferroli). The Outdoor Unit contains the core of the cooling circuit, whereas the Indoor Unit contains the core of the hydraulic circuit. OMNIA ST 3.2 is much more than a heat exchanger with a pump. The hydronic module includes all the main components of the system and can be customised according to the user’s needs. Stainless steel plate exchanger, pressure gauge and pressure sensors, expansion vessel, safety valve, automatic vent and brushless DC circulator only some of the components you’ll find inside.
Технічна специфікація
  • Унікальний номерOMNIAST3-2_8_10_12_14_16_12T_14T_16T
  • Сімейство продуктівHVAC - Heat Pumps
  • Група продуктівHeat Pumps
  • ТипObject (single object)
  • Дата публікації2022-05-12
  • Номер видання1
Пов'язані
  • Розроблено вItaly
  • Виготовлено вItaly
Класифікація
  • Категорія BIMobjectHVAC - Теплові насоси
  • Номер OmniClass23-33 17 13
  • Заголовок OmniClassSplit System Heat Pumps

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Схожі продукти

Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit