Публікуйте свої продукти
FiberTite® Coping Over 6" to 12" Heights Masonry Attached Tapered Version
FiberTite

FiberTite® Coping Over 6" to 12" Heights Masonry Attached Tapered Version

FiberTite Coping utilizes a full Snap-On design with 20 gauge galvanized steel anchor clips and factory applied stainless steel springs to ensure long-term positive attachment and ease of installation. Perma-Tite Coping is custom fabricated in sizes to meet your exact job requirements.

Специфікація
  • Warranty

    A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.

    Testing

    • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
    • Factory Mutual 1-0
    • Miami-Dade Approved (No. 18-0424.06 12/11/23) to comply with the High Velocity Hurricane Zone of the Florida Building Code.

    Accessories

    Factory fabricated miters, scuppers and drainage accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.

    Also Include

    12" wide, 24 ga. spring clips are placed 4' o.c. to provide for more positive attachment ensuring extra stability for the system. All splice plates and fasteners are also included and will arrive to the job site with the product.

    Available Materials

    Its unique design allows for covers to be manufactured in 24 ga galvanized steel, 22 ga galvanized steel, .040", .050" and .063" aluminum.

    Colors

    Choose among a wide range of standard colors and finishes that meet your job requirements. A 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors. Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.

    Anodized finishes are also available and come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge). Please email Technical Services regarding pricing for Anodized finishes.

    Please note: Express colors available in shorter lead times for 24 ga., .040” and .050” only. Standard lead times, which may be longer, apply for 22 ga. and .063”.

    Competitively Priced

    The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.

    Concealed Spliced Plates

    8" wide concealed splice plates with dual non-curling isocryl butyl sealant strips allow for thermal movement of materials and seals all joints.

    Custom Capabilities

    Radius and specially fabricated products are available to meet the unique needs of each project.

    Efficient Design

    A full, snap-on design in 12'-0" lengths with no crimping make for quick installation and low labor costs. Pre-punched fastening holes ensure proper attachment to the building substrate. Corrosion resistant, stainless steel springs are factory attached to the anchor clips and provide long-term, positive spring loading. No adhesives are required.

Технічна специфікація
  • Унікальний номерfibertite-coping-over-6-to-12-masonry
  • Сімейство продуктівRoof Systems
  • Група продуктівCoping
  • ТипObject (single object)
  • Дата публікації2022-06-28
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectБудівництво - Roof Accessories
  • Класифікація IFCRoof
  • Назва UNSPSCRoofing accessories
  • Код UNSPSC301516
  • Код Uniclass 2015Pr_35_90_30
  • Опис Uniclass 2015Flashings and aprons
  • Код CSI MasterFormat 201407 71 13
  • Заголовок CSI MasterFormat 2014Manufactured Copings
  • Номер OmniClass23-13 41 11 11
  • Заголовок OmniClassRoof Copings
  • Код CSI UniFormat IIB30
  • Заголовок CSI UniFormat IIROOFING

Доступність регіону

Північна Америка
Сполучені Штати