Публікуйте свої продукти
FiberTite® AT Drip Edge
FiberTite

FiberTite® AT Drip Edge

FiberTite AT Drip Edge design combines custom engineering with industry leading drip edge performance. The extruded aluminum anchor bar terminates the roof membrane, providing protection that exceeds other fabricated roof edges. The low profile roofing flange allows for efficient water drainage as needed for drip edge conditions.

Специфікація
  • Warranty

    A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.

    Testing

    • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
    • Factory Mutual approved for wind uplift protection.
    • Miami-Dade Approved (No. 18-0424.06 12/11/23) to comply with the High Velocity Hurricane Zone of the Florida Building Code.

    Standard Sizes

    Sizes range from 3" up to 7 ½" face heights to accommodate multiple nailers and coverage requirements.

    • 3"
    • 4 ½"
    • 6"
    • 7 ½"

    Accessories

    Factory fabricated miters, scuppers and drainage accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.

    Also Included

    All splice plates and fasteners are included and will arrive to the job site with the product.

    Anchor Bar Protection

    The patented, extruded aluminum anchor bar securely terminates the membrane. This provides protection unlike any other manufactured or shop-fabricated edge. The anchor bar is readily available to dry-in the roof structure.

    Available Materials

     This product's unique design allows for covers to be manufactured in 22 ga steel, 24 ga steel, and .040" aluminum.

    Colors

    Choose among a wide range of standard colors and finishes that meet your job requirements. A 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors. Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.

    Anodized finishes are also available and come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge). Please email Technical Services regarding pricing for Anodized finishes.

    Please note: Express colors available in shorter lead times for 24 ga., .040” and .050” only. Standard lead times, which may be longer, apply for 22 ga. and .063”.

    Competitively Priced

    The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.

    Custom Capabilities

    Radius and specially fabricated products are available to meet the unique needs of each project.

    Efficient Design

    Provided in 12'-0" lengths with pre-punched holes for quicker installation and lower labor costs. The fastening holes are slotted to allow for thermal movement of the materials and ensure correct fastener placement and spacing.

Технічна специфікація
  • Унікальний номерfibertite_at_drip_edge
  • Сімейство продуктівRoof Systems
  • Група продуктівDrip Edge
  • ТипObject (single object)
  • Дата публікації2022-06-28
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectБудівництво - Roof Accessories
  • Класифікація IFCRoof
  • Назва UNSPSCRoofing accessories
  • Код UNSPSC301516
  • Код Uniclass 2015Pr_35_90_30
  • Опис Uniclass 2015Flashings and aprons
  • Код CSI MasterFormat 201407 71 19
  • Заголовок CSI MasterFormat 2014Manufactured Gravel Stops and Fasciae
  • Номер OmniClass23-13 41 11
  • Заголовок OmniClassRoof Edgings and Trims
  • Код CSI UniFormat IIB30
  • Заголовок CSI UniFormat IIROOFING

Доступність регіону

Північна Америка
Сполучені Штати