Публікуйте свої продукти
FLW32 Louvre Window
FLW32 Louvre Window
FLW32 Louvre Window
    FIEGER Lamellenfenster GmbH

    FLW32 Louvre Window

    The FLW 32 is our most popular product. A customisable all-rounder with high specifications and cutting edge design. You can choose double-glazed or triple-glazed windows or insulated aluminium panels to suit your requirements. With high sound absorption properties, when combined with sound insulation glazing to EN ISO 10140-1 / 2, the FLW 32 is also suitable for installation in buildings in high-noise environments. Our dedicated teams of engineers and designers are always on hand to discuss any elements of your projects and find the best solution to suit your requirements.

    © photography by Paul Zanre


    # Louvre Window # Window # Curtain Wall # Fire Fighting # Ventilation System # Smart Natural Ventilation # Space efficient # Actuators # AOV # Automatic Opening Ventilation # NSHEV # Natural smoke and heat extraction vent # EN12101-2 # smoke vent # motorized # electric # manuell # pneumatic # anti-trap function # energy efficient #Fail-Safe # low-maintenance

    Специфікація
    • It is available with manual, electric and pneumatic drives. The FLW 32 is available with a wide variety of fixing adapters, including 17x32mm and 25x32mm (and 28mm) integral glazing adapters, masonry frame adapters, angle flange frames and bespoke glazing adapters to suit a wide variety of applications.

      Features: 

      natural smoke and heat exhaust ventilator (NSHEV), smoke extraction from lift shafts.

      Design:

      Louvre blades are flush with frame on the outside. Louvre blades centrally mounted. Glass louvres fully framed. Thermally separated aluminium profiles.

      Glazing:

      Double-glazed or triple-glazed or insulated aluminium panel with a total glass thickness of 28 to 32 mm. Dry glazing.

    Технічна специфікація
    • Унікальний номерFLW32LouvreWindow
    • ТипDigital Twin (Building)
    • Дата публікації2023-10-11
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийGlass
    Класифікація
    • Категорія BIMobjectВікно - Louvre window
    • Класифікація IFCCurtain Wall
    • Код за ETIMEC011406
    • Назва за ETIMFaçade louver
    • Код Uniclass 2015Pr_30_59_98_34
    • Опис Uniclass 2015Glass louvre window units
    • Код CSI MasterFormat 201408 91 13
    • Заголовок CSI MasterFormat 2014Motorized Wall Louvers
    • Номер OmniClass23-33 29 33
    • Заголовок OmniClassMovable Blade Wall Louvers

    Схожі продукти