Публікуйте свої продукти
FLW40 Louvre Window
FLW40 Louvre Window
FLW40 Louvre Window
FLW40 Louvre Window
    FIEGER Lamellenfenster GmbH

    FLW40 Louvre Window

    The FLW 40 is our flagship product, an industry leading design, boasting some of the best technical specifications ever achieved with a louvre window. It’s a versatile and highly customisable product, featuring unlimited window heights and variable widths, flush frames and bespoke blade sizes. Certified according to burglary resistance class RC2, DIN EN 1627-1630, the FLW 40 is also suitable for buildings with high security standards. Our dedicated teams of engineers and designers are always on hand to discuss any elements of your projects and find the best solution to suit your requirements.


    # Louvre Window # Window # Curtain Wall # Fire Fighting # Ventilation System # Smart Natural Ventilation # Space efficient # Actuators # AOV # Automatic Opening Ventilation # NSHEV # Natural smoke and heat extraction vent # EN12101-2 # smoke vent # motorized # electric # manuell # pneumatic # anti-trap function # energy efficient #Fail-Safe # low-maintenance

    Специфікація
    • Feature:

      Natural smoke and heat exhaust ventilator (NSHEV). Smoke extraction from lift shafts.

      Design:

      Louvre blades flush with external frame. Louvre blades centrally mounted. Glass louvres fully framed. Thermally isolated aluminium extrusions.

      Glazing:

      Triple-glazed or insulated aluminium panel with a total glass thickness of 36 to 40 mm. Dry glazing with EPDM gaskets.

    Технічна специфікація
    • Унікальний номерFLW40LouvreWindow
    • ТипDigital Twin (Building)
    • Дата публікації2023-10-11
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийGlass
    Класифікація
    • Категорія BIMobjectВікно - Louvre window
    • Класифікація IFCCurtain Wall
    • Код за ETIMEC011406
    • Назва за ETIMFaçade louver
    • Код Uniclass 2015Pr_30_59_98_34
    • Опис Uniclass 2015Glass louvre window units
    • Код CSI MasterFormat 201408 91 13
    • Заголовок CSI MasterFormat 2014Motorized Wall Louvers
    • Номер OmniClass23-33 29 33
    • Заголовок OmniClassMovable Blade Wall Louvers

    Схожі продукти