Публікуйте свої продукти
Hygge Low Back Lounge Chair
Hygge Low Back Lounge Chair
Hygge Low Back Lounge Chair
Hygge Low Back Lounge Chair
    Connection

    Hygge Low Back Lounge Chair

    4.9 з 5 зірок4.9(13 відгуки)
    • Low back Hygge with 4 leg base
    • Low back Hygge with Broomstick base

    The Hygge range fuses Scandinavian sentiment with contemporary design. Pronounced ‘hoo-gah’, this Danish word describes ‘a quality of cosiness and a feeling of contentment’. The gentle contoured design hugs the user and generates an intimate and cosy feel whilst the wooden outer shell creates a strong distinctive look. Available as both high-back and low-back editions with either a solid oak 4-leg, broomstick or rocking base.

    Design by David Fox Design

    • Cold cured moulded foam seating with oak
      show-wood outer shell construction
    • Low and high back options
    • 3 solid oak base options: swivel broomstick, fixed 4-leg base or rocking. Black and Wenge staining also available
    • Available in a wide range of fabrics, vinyls and leathers
      (restrictions apply)
    • Part of the Resimercial Collection
    Специфікація
    • Product versions

      • Hygge
        • Low back Hygge with 4 leg base - 780mm x 690mm, height 780 mm
        • Low back Hygge with Broomstick base - 780mm x 690mm, height 780 mm

      Weight

      • Hygge
        • Low back Hygge with 4 leg base - 14 kg
        • Low back Hygge with Broomstick base - 17 kg
      Технічна специфікація
      • Унікальний номерhygge-low-back-lounge-chair
      • Сімейство продуктівConnection
      • Група продуктівHygge
      • ТипObject (single object)
      • Дата публікації2022-08-31
      • Номер видання1
      Посилання
      Класифікація
      • Категорія BIMobjectмеблі - Дивани
      • Класифікація IFCFurniture
      • Код за ETIMEG017960
      • Назва за ETIMFurniture
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
      4.6 з 5 зірок 4.6 (16)
      4.2 з 5 зірок 4.2 (5)
      4.8 з 5 зірок 4.8 (14)
      4.7 з 5 зірок 4.7 (12)
      4.0 з 5 зірок 4.0 (14)