Публікуйте свої продукти
Match Coffee Tables
Match Coffee Tables
Match Coffee Tables
Match Coffee Tables
Match Coffee Tables
Match Coffee Tables
    Connection

    Match Coffee Tables

    • Match coffee table 4 star base, round top
    • Match coffee table 4 star base, square top
    • Match coffee table wire base, round top
    • Match coffee table wire base, square top
    • Match coffee table pedestal base, square top
    • Match coffee table pedestal base, round top

    A collection of contemporary tables with a style and size to suit any environment.

    The Match range is a collection of versatile tables designed to suit any setting. The minimalist design of Match allows it to suite with and complement many of our other furniture ranges. Coffee, diner and poseur height tables are available with a number of MFC top finishes and base options.

    • Coffee, diner and poseur height tables
    • 4-star, wire & pedestal bases in chrome effect or black
    • Round or square tops in 12 MFC finishes
    Специфікація
    • Product versions

      • Match coffee table
        • Match coffee table - 4 star base, round top - 750 mm x 750 mm, height 400 mm
        • Match coffee table - 4 star base, square top - 750 mm x 750 mm, height 400 mm
        • Match coffee table - wire base, round top - 750 mm x 750 mm, height 400 mm
        • Match coffee table - wire base, square top - 750 mm x 750 mm, height 400 mm
        • Match coffee table - pedestal base, square top - 750 mm x 750 mm, height 380 mm
        • Match coffee table - pedestal base, round top - 750 mm x 750 mm, height 380 mm

      Weight

      • Match coffee table
        • Match coffee table - 4 star base, round top - 10kg
        • Match coffee table - 4 star base, square top - 11kg
        • Match coffee table - wire base, round top - 10kg
        • Match coffee table - wire base, square top - 10kg
        • Match coffee table - pedestal base, square top - 13.5kg
        • Match coffee table - pedestal base, round top - 14.5kg
    Технічна специфікація
    • Унікальний номерmatch-coffee-tables
    • Сімейство продуктівConnection
    • Група продуктівMatch
    • ТипObject (single object)
    • Дата публікації2022-08-31
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectмеблі - Столи
    • Класифікація IFCFurniture
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
    4.6 з 5 зірок 4.6 (16)
    4.2 з 5 зірок 4.2 (5)
    4.8 з 5 зірок 4.8 (14)
    4.7 з 5 зірок 4.7 (12)
    4.0 з 5 зірок 4.0 (14)