Публікуйте свої продукти
Rooms Interior Architecture
Rooms Interior Architecture
Rooms Interior Architecture
Rooms Interior Architecture
Rooms Interior Architecture
Rooms Interior Architecture
Rooms Interior Architecture
    Connection

    Rooms Interior Architecture

    Rooms

    The Rooms range is designed to define space and create a sense of place. Rooms needs no planning permission and has no fixed walls. It is a flexible and reconfigurable free-standing structure designed to create informal and formal workspace solutions to meet, socialise, focus and collaborate. Offering visual and acoustic privacy solutions, Rooms is available with a variety of walls to create spaces with endless functionality, these include acoustic, whiteboard, upholstered, glass and Venetian trellis walls. Optional acoustic ceiling baffles are also available.

    Design by Roger Webb Associates

    • A modular structure with 4 open sides that can be built with multiple wall options
    • Aluminium structure with oak, OSB, birch veneer or coloured cladding from the Egger & Fenix ranges
    • Multiple sizes available based on 2.4m, 3.0m and 4.0m walls
    • Mid light beam with 5 light fittings
    • Supplied unassembled
    • Adjoining Rooms available
    Технічна специфікація
    • Унікальний номерrooms-interior-architecture
    • Сімейство продуктівConnection
    • Група продуктівRooms
    • ТипAssembly (multiple objects)
    • Дата публікації2022-08-31
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийExtruded Aluminum
    • Матеріал допоміжнийWood
    Класифікація
    • Категорія BIMobjectмеблі - Other Furniture
    • Класифікація IFCFurniture
    • Код за ETIMEG017960
    • Назва за ETIMFurniture
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
    4.6 з 5 зірок 4.6 (16)
    4.0 з 5 зірок 4.0 (14)
    4.2 з 5 зірок 4.2 (5)
    4.8 з 5 зірок 4.8 (14)
    4.7 з 5 зірок 4.7 (12)