Публікуйте свої продукти
Tryst Armchair & Sofas
Tryst Armchair & Sofas
Tryst Armchair & Sofas
Tryst Armchair & Sofas
Tryst Armchair & Sofas
Tryst Armchair & Sofas
Tryst Armchair & Sofas
Tryst Armchair & Sofas
Tryst Armchair & Sofas
    Connection

    Tryst Armchair & Sofas

    Tryst Sofas & Armchairs

    • Tryst Low Back Armchair
    • Tryst Low Back 2 seat sofa
    • Tryst Low Back 3 seat sofa

    The Tryst sofas & armchairs range is a versatile collection of high and low back soft seating options offering different levels of visual and acoustic privacy. Developed for use within an agile environment, Tryst sofas and armchairs are perfect for socialising and more casual moments of collaboration. Integrated power available in all products.

    Design by Roger Webb Associates

    • Upholstered hardwood subframe and steel underframe
    • Sprung foam seats
    • Integral lamp available
    • Optional integrated power modules and USB charging points
    • Work surfaces in a variety of finishes, including reverse chamfered edges on table tops
    • Available in a variety of fabrics (restrictions apply)
    • NEW – now available on casters
    Специфікація
    • Product versions

      Tryst Low Back Armchair - 980 mm x 810 mm, height 763 mm

      Tryst Low Back 2 seat sofa - 1,620 mm x 810 mm, height 763 mm

      Tryst Low Back 3 seat sofa - 2,270 mm x 810 mm, height 763 mm

      Weight 

      Tryst Low Back Armchair - 63kg

      Tryst Low Back 2 seat sofa - 78kg

      Tryst Low Back 3 seat sofa - 106kg

    Технічна специфікація
    • Унікальний номерtryst-armchair-and-sofas
    • Сімейство продуктівConnection
    • Група продуктівTryst
    • ТипObject (single object)
    • Дата публікації2022-08-31
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectмеблі - Дивани
    • Класифікація IFCFurniture
    • Код за ETIMEG017960
    • Назва за ETIMFurniture
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
    4.6 з 5 зірок 4.6 (14)
    4.8 з 5 зірок 4.8 (14)
    4.2 з 5 зірок 4.2 (5)
    4.7 з 5 зірок 4.7 (12)