Публікуйте свої продукти
Tryst Console
Tryst Console
Tryst Console
Tryst Console
Tryst Console
Tryst Console
Tryst Console
Tryst Console
Tryst Console
Tryst Console
    Connection

    Tryst Console

    • Tryst Booths – High back
      • Tryst Booths – High back 2 seat booth with integrated work surface
      • Tryst Booths – High back 4 seat booth with integrated work surface 
      • Tryst Booths – High back 6 seat booth with integrated work surface
    • Tryst Booths – Low back
      • Tryst Booths – Low back 2 seat booth with with or without integrated work surface - 2430 mm x 995 mm, height 763 mm
      • Tryst Booths – Low back 4 seat booth with with or without integrated work surface - 2430 mm x 1640 mm, height 763 mm
      • Tryst Booths – Low back 6 seat booth with with or without integrated work surface - 2430 mm x 2290 mm, height 763 mm
    • Tryst Booths - Low back, Console unit
      • Tryst Booths – Low back single seat console uni
      • Tryst Booths – Low back 2 seat unit
    • Tryst Booths - High back, Console unit
      • Tryst Booths – High back single seat console unit
      • Tryst Booths – High back 2 seat unit
    • Tryst Booths - with canopy
      • Tryst Booths – Armchair with canopy
      • Tryst Booths – Single seat console unit with canopy
      • Tryst Booths – 2 seat sofa with canopy
      • Tryst Booths – High back 2 seat booth with canopy and integrated work surface
      • Tryst Booths – High back 4 seat booth with canopy and integrated work surface

    The Tryst booths range is a versatile collection of high and low back seating booths offering different levels of visual and acoustic privacy. Developed for use within an agile environment, users can collaborate in Tryst booths and focus in Tryst canopies whilst taking advantage of the integrated technology and power available in all products.

    Design by Roger Webb Associates

    • Upholstered hardwood subframe and steel underframe
    • Sprung foam seats
    • Optional integrated power modules and USB charging points
    • Optional TV bracket
    • Work surfaces in a variety of finishes, including reverse chamfered edges on table tops
    • Table legs available in wood and metal options
    • Available in a variety of fabrics (restrictions apply)
    Специфікація
    • Product versions

      • Tryst Booths – High back
        • Tryst Booths – High back 2 seat booth with integrated work surface - 2430 mm x 995 mm, height 1335 mm
        • Tryst Booths – High back 4 seat booth with integrated work surface - 2430 mm x 1640 mm, height 1335 mm
        • Tryst Booths – High back 6 seat booth with integrated work surface - 2430 mm x 2290 mm, height 1335 mm
      • Tryst Booths – Low back
        • Tryst Booths – Low back 2 seat booth with with or without integrated work surface - 2430 mm x 995 mm, height 763 mm
        • Tryst Booths – Low back 4 seat booth with with or without integrated work surface - 2430 mm x 1640 mm, height 763 mm
        • Tryst Booths – Low back 6 seat booth with with or without integrated work surface - 2430 mm x 2290 mm, height 763 mm
      • Tryst Booths - Low back, Console unit
        • Tryst Booths – Low back single seat console unit - 1250 mm x 810 mm, height 763 mm
        • Tryst Booths – Low back 2 seat unit - 2286 mm x 810 mm, height 763 mm
      • Tryst Booths - High back, Console unit
        • Tryst Booths – High back single seat console unit - 1250 mm x 810 mm, height 1335 mm
        • Tryst Booths – High back 2 seat unit - 2286 mm x 810 mm, height 763 mm
      • Tryst Booths - with canopy
        • Tryst Booths – Armchair with canopy - 980 mm x 810 mm, height 1720 mm
        • Tryst Booths – Single seat console unit with canopy - 1250 mm x 810 mm, height 1720 mm
        • Tryst Booths – 2 seat sofa with canopy - 1620 mm x 810 mm, height 1720 mm
        • Tryst Booths – High back 2 seat booth with canopy and integrated work surface - 2430 mm x 995 mm, height 1720 mm
        • Tryst Booths – High back 4 seat booth with canopy and integrated work surface - 2430 mm x 1640 mm, height 1720 mm

      Weight

      • Tryst Booths – High back
        • Tryst Booths – High back 2 seat booth with integrated work surface - 90 kg
        • Tryst Booths – High back 4 seat booth with integrated work surface - 115 kg
        • Tryst Booths – High back 6 seat booth with integrated work surface - 145 kg
      • Tryst Booths – Low back
        • Tryst Booths – Low back 2 seat booth with with or without integrated work surface - 138 or 144kg
        • Tryst Booths – Low back 4 seat booth with with or without integrated work surface - 167 or 176kg
        • Tryst Booths – Low back 6 seat booth withwith or without integrated work surface - 225 or 236kg
      • Tryst Booths - Low back, Console unit
        • Tryst Booths – Low back single seat console unit - 78 kg
        • Tryst Booths – Low back 2 seat unit - 134 kg
      • Tryst Booths - High back, Console unit
        • Tryst Booths – High back single seat console unit - 85 kg
        • Tryst Booths – High back 2 seat unit - 134 kg
      • Tryst Booths - with canopy
        • Tryst Booths – Armchair with canopy - 90 kg
        • Tryst Booths – Single seat console unit with canopy - 105 kg
        • Tryst Booths – 2 seat sofa with canopy - 105 kg
    Технічна специфікація
    • Унікальний номерtryst-console
    • Сімейство продуктівConnection
    • Група продуктівTryst
    • ТипObject (single object)
    • Дата публікації2022-08-31
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectмеблі - Дивани
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
    4.6 з 5 зірок 4.6 (16)
    4.2 з 5 зірок 4.2 (5)
    4.8 з 5 зірок 4.8 (14)
    4.7 з 5 зірок 4.7 (12)
    4.0 з 5 зірок 4.0 (14)