Публікуйте свої продукти
GRÖMO ALUSTAR Flat roof hopper, half round without inflow
GRÖMO ALUSTAR Flat roof hopper, half round without inflow
GRÖMO ALUSTAR Flat roof hopper, half round without inflow
GRÖMO ALUSTAR Flat roof hopper, half round without inflow
    Grömo

    GRÖMO ALUSTAR Flat roof hopper, half round without inflow

    The flat-roof hopper is ideal for nestling against the façade with its half round shape and interacts with a round downpipe to create a harmonious appearance. The TPE seal is available separately for the rear pipe connection, the position, shape and size of which can be freely selected.

    Технічна специфікація
    • Унікальний номерgromo-alustar-flat-roof-hopper-half-round-without-inflow
    • ТипObject (single object)
    • Дата публікації2026-10-05
    • Номер видання1
    Класифікація
    • Категорія BIMobjectБудівництво - Roof Accessories