Публікуйте свої продукти
SIGMA 16 PRO - Electric articulating boom - MEWP
SIGMA 16 PRO - Electric articulating boom - MEWP
SIGMA 16 PRO - Electric articulating boom - MEWP
SIGMA 16 PRO - Electric articulating boom - MEWP
    Haulotte

    SIGMA 16 PRO - Electric articulating boom - MEWP

    • BOOST YOUR  PRODUCTIVITY 

    > Best working envelope in the market with the longest outreach and highest up & over clearance 

    > Simultaneous movements 

    > Versatility indoor & outdoor on firm ground 

    > Load capacity of 230 kg & two operators 

    • MOVE WITH AGILITY  

    > Jib with horizontal rotation provides access to the most inaccessible places (PRO model) 

    > Zero tailswing and tight turning radius 

    > Proportional, precise  & smooth movements 

    • RELIABLE SERVICEABILITY 

    > Haulotte Activ'Energy Management takes care of your battery 

    > Haulotte Activ’Screen: on-board configuration & diagnostic interface 

    • WORK SAFELY 

    > Haulotte Activ'Shield Bar * 

    > Haulotte Activ'Lighting System * 

    * Optional on SIGMA 16 model 

    Специфікація
      • STANDARD EQUIPMENTS

      > Jib with horizontal rotation (PRO model)

      > 2 wheel drive / 2 wheel steer

      > AC motors

      > 48V battery pack

      > Haulotte Activ'Energy Management: smart battery management system

      > Haulotte Activ'Shield Bar 2.0 *

      > Haulotte Activ'Lighting System for safe loading in low visibility conditions *

      > Haulotte Activ'Screen: embedded diagnostic system,with color screen

      > Upper control box cover *

      > Tool tray *

      > 1.2 m wide basket

      > Drop bar entry

      > Large solid, non-marking industrial tires

      > AC power to basket

      > Lockable battery circuit breaker

      > Motion alarm

      • OPTIONS AND ACCESSORIES

      > Side swing door + front drop bar 

      > 1.5 m basket> Cones holder 

      > Fluorescent tube holder 

      > Basket plug (110 / 230 V) 

      > Cold countries hydraulic oil 

      > Haulotte Activ'Energy Management: manualor automatic battery water-filling system 

      > USB plug 

      > Telematics solutions

    Технічна специфікація
    • Унікальний номерsigma-16
    • Сімейство продуктівArticulating Booms
    • Група продуктівElectric
    • ТипObject (single object)
    • Дата публікації2021-11-17
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вФранція
    Класифікація
    • Категорія BIMobjectБудівництво - Повітряне обладнання
    • Класифікація IFCObject
    • Код Uniclass 2015Ss_80_50_60_94
    • Опис Uniclass 2015Vertical platform lift systems
    • Код CSI MasterFormat 201414 43 00
    • Заголовок CSI MasterFormat 2014Platform Lifts
    • Номер OmniClass23-23 13 11 19
    • Заголовок OmniClassPlatform Lifts
    • Код CSI UniFormat IIG
    • Заголовок CSI UniFormat IISITEWORK