Публікуйте свої продукти
Hausmann Industries 4945 Pediatric Table
Hausmann Industries 4945 Pediatric Table
    Hausmann Industries

    Hausmann Industries 4945 Pediatric Table

    • Wood has no added urea-formaldehyde for safer indoor quality. All materials are CARB II compliant.
    • Digital scale with lb-oz or kg readout.
    • Reads in 1 oz increments.
    • Electric and battery operation. 9V AC adapter included. Auto power shut-off. Batteries not included.
    • Cabinet has (2) drawers and (2) doors.
    • Continuous black full-length pulls.
    • 39” Long built-in infantometer with 10” long sliding fold-away flap.
    • Comfortably padded top has a protective rim on (3) sides.
    • Built-in paper dispenser and cutter holds 14” table paper.
    • Folkstone Gray or choice of any high pressure laminate solid color or woodgrain.
    • 5 PVC-free urethane upholstery colors.

    As Featured on Amazon.com

    #HausmannIndustries #PediatricTable #DigitalScale

    Специфікація
    • Model: 4945
      Width: 43"
      Depth: 24"
      Height: 36"

      Weight Capacity: 40 lbs

    Технічна специфікація
    • Унікальний номерHausmann-Industries-4945-Pediatric-Table
    • Сімейство продуктівMedical Table
    • Група продуктівPediatric
    • ТипDocumentation (info)
    • Дата публікації2019-03-10
    • Номер видання1
    Пов'язані
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201411 73 00
    • Заголовок CSI MasterFormat 2014Patient Care Equipment
    • Номер OmniClass23-25 45 00
    • Заголовок OmniClassPatient Care Products