Публікуйте свої продукти
EFG PSK-45, connector for timber-concrete floors
EFG PSK-45, connector for timber-concrete floors
EFG PSK-45, connector for timber-concrete floors
EFG PSK-45, connector for timber-concrete floors
EFG PSK-45, connector for timber-concrete floors
EFG PSK-45, connector for timber-concrete floors
    HECOEFG

    EFG PSK-45, connector for timber-concrete floors

    EFG PSK is a dry connector for composite timber-concrete or timber-FRC floors. It consists of a high-strength steel plate fixed with one or two screws, depending on structural requirements. The European ETA certification, valid for installation directly on the beam or on single or double boarding (up to 50 mm thickness), guarantees very high stiffness and strength values.

    Fast: up to 200 connectors can now be installed

    Safe: European certification for composite timber-concrete and timber-FRC floors

    Flexible: Certified for installation directly on the beam, on single boarding, or on double boarding up to 5 cm thick

    Fully dry system, immediately loadable

    Free calculation software available



    Технічна специфікація
    • Унікальний номерEFG-PSK-45-connettore-solai-legno-cls-copy
    • ТипObject (single object)
    • Дата публікації2026-09-04
    • Номер видання1
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Reinforcement

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка