Публікуйте свої продукти
PowerSwing™ Series 4700 Surface Applied Side Access Header
Horton Automatics

PowerSwing™ Series 4700 Surface Applied Side Access Header

PowerSwing - S4700 -Super Duty Full Power, Surface Applied

The S4700 Super Duty is capable of opening and closing doors weighing several thousand pounds such as industrial door panels and hospital x-ray door panels. Typically, these very heavy doors are balanced and equipped with precision hinges which significantly reduce opening and closing force.

  • Applications: Healthcare, Lead lined X-ray door, Industrial heavy door, Bullet resistant doors.
  • Where used: Heavy Door application
  • Traffic flow: Continuous – One or two way
  • User Type: Trained Traffic
  • Highlights: Single acting spring with ¼ HP motor power assist always returns door to a closed position, with adjustable speed and force.
Специфікація
  • PRODUCT NAME:PowerSwing
    MENU TITLE:S4700 -Super Duty Full Power, Surface Applied
    AUTOMATIC MANUAL:Automatic
    TYPE:Single, Pair
    SERIES:S4700
    REQUIREMENT:Full Power
    HEADER SIZE:6" x 6"
    HAND:LH, RH, LHR, RHR, LH-RH, LHR-RHR
    ARM DESIGN:Inswing or Outswing
    INSTALLATION:Surface Applied
    MOUNTING:Side Load
Технічна специфікація
  • Унікальний номерHorton-S4700
  • Сімейство продуктівDoors
  • Група продуктівDoors
  • ТипObject (single object)
  • Дата публікації2013-09-09
  • Номер видання1
Пов'язані
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectДвері - Sets
  • Номер OmniClass23-17 11 00
  • Заголовок OmniClassDoors

Доступність регіону

Північна Америка
United States