Публікуйте свої продукти
Powder coating Detendre Y2214I
Powder coating Detendre Y2214I
Powder coating Detendre Y2214I
    Interpon EMEA

    Powder coating Detendre Y2214I

    Interpon Futura Collection (2022-2025): Detendre Y2214I

    Architectural Super Durable Powder Coatings

    Futura Collection brings together expressive finishes, advanced textures, and a refreshed vision for the built environment.

    Designed to show where architectural color is headed next, Futura gives architects and designers a modern toolkit to create on-trend spaces for work, leisure and relaxation, to be enjoyed for decades to come.

    Designed to protect and beautify architectural exterior aluminum applications such as window and door systems, cladding, louvres, balustrades, and much more besides

    Futura uses Superdurable technology offering excellent weathering durability, gloss retention and color stability and is supported by a warranty of up to 25 years warranty when applied by an approved applicator.

    Futura also utilizes bio-attributed raw materials which supports a reduction of up to 40% in product carbon footprint and is backed by an Environmental Product Declaration (EPD).

    To find out more, visit architectural.Interpon.com

    Caution about the colors on the screen:

    We have tried to make the colors and finishes to the screen as close as possible to our products. However, we cannot guarantee an exact match of colors and finishes, images and information contained on this website are not contractually binding. The representation of colors, gloss levels, metallic effects and textures are limited by technology and vary from screens and printers calibration parameters.

    Regarding the application of our products, please consult our technical documentation or contact your local AkzoNobel representative.

    Специфікація
    • Futura meets the demanding weathering requirements of the leading industry specifications.

      Qualicoat class 2, GSB Master, and AAMA 2604, as well as BS EN 12206.

    Технічна специфікація
    • Унікальний номерAKZ030013
    • ТипObject (single object)
    • Дата публікації2020-01-29
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Paint, Varnishes & Finishes

    Доступність регіону

    Європа Азія Африка