Публікуйте свої продукти
Aquatec R Reclining Back Bath Lift, Blue, 1573972
Aquatec R Reclining Back Bath Lift, Blue, 1573972
Aquatec R Reclining Back Bath Lift, Blue, 1573972
Aquatec R Reclining Back Bath Lift, Blue, 1573972
Aquatec R Reclining Back Bath Lift, Blue, 1573972
Aquatec R Reclining Back Bath Lift, Blue, 1573972
    Invacare

    Aquatec R Reclining Back Bath Lift, Blue, 1573972

    The Aquatec R Reclining Back Lift, Blue, features a high back with integrated neck support and stable, robust frame and reinforced lifting mechanism. Ergonomic, floating hand control stores conveniently on backrest back. Lithium-ion battery pack will not allow the lift to descend if there is not enough charge to raise the user. Easy disassembly for storage and transport. The Aquatec SP familiy provides quality and durable bath lifts that are designed to offer comfort, safety and reassurance to those most in need of support as they bathe. They incorporate increased leg room, ease of disassembly and an ergonomic floating hand control that contains a highly efficient and light weight battery.

    • Lithium-ion battery pack will not allow the lift to descend if there is not enough charge to raise the user. The ergonomic, floating hand control stores conveniently on backrest back
    • Compact construction with minimum height of only 2.5", also 40 degrees of recline for an immersive, relaxing bath experience
    • Features a high back with integrated neck support; stable, robust frame and reinforced lifting mechanism; self-releasing suction cups
    • The Aquatec R Reclining Bath Lift is capable of lifting up to 300 lbs. and can be used with or without washable cover materials
    • Can be easily disassembled into two parts with one hand for transport

    As Feature On Amazon.com

    Технічна специфікація
    • Унікальний номерInvacare-1573972-Aquatec-R-Reclining-Back-Bath-Lift
    • Сімейство продуктівBath Safety
    • Група продуктівAquatec Bath Lifts
    • ТипDocumentation (info)
    • Дата публікації2019-03-04
    • Номер видання1
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Назва UNSPSCPersonal safety and protection
    • Код UNSPSC4618
    • Код CSI MasterFormat 201410 28 16
    • Заголовок CSI MasterFormat 2014Bath Accessories
    • Номер OmniClass23-25 45 11 23 13
    • Заголовок OmniClassPhysically Challenged Bath Lifts

    Доступність регіону

    Північна Америка