Публікуйте свої продукти
Invacare Tracer EX2 Wheelchair, with Desk Length Arms and T93HCP Hemi Footrests with Heel Loops, 20" Seat Width, TREX20RP / T93HCP
Invacare Tracer EX2 Wheelchair, with Desk Length Arms and T93HCP Hemi Footrests with Heel Loops, 20" Seat Width, TREX20RP / T93HCP
Invacare Tracer EX2 Wheelchair, with Desk Length Arms and T93HCP Hemi Footrests with Heel Loops, 20" Seat Width, TREX20RP / T93HCP
Invacare Tracer EX2 Wheelchair, with Desk Length Arms and T93HCP Hemi Footrests with Heel Loops, 20" Seat Width, TREX20RP / T93HCP
Invacare Tracer EX2 Wheelchair, with Desk Length Arms and T93HCP Hemi Footrests with Heel Loops, 20" Seat Width, TREX20RP / T93HCP
Invacare Tracer EX2 Wheelchair, with Desk Length Arms and T93HCP Hemi Footrests with Heel Loops, 20" Seat Width, TREX20RP / T93HCP
Invacare Tracer EX2 Wheelchair, with Desk Length Arms and T93HCP Hemi Footrests with Heel Loops, 20" Seat Width, TREX20RP / T93HCP
Invacare Tracer EX2 Wheelchair, with Desk Length Arms and T93HCP Hemi Footrests with Heel Loops, 20" Seat Width, TREX20RP / T93HCP
    Invacare

    Invacare Tracer EX2 Wheelchair, with Desk Length Arms and T93HCP Hemi Footrests with Heel Loops, 20" Seat Width, TREX20RP / T93HCP

    Invacare tracer EX2 wheelchair and T93HCP foot rests with removable desk-length arms, 20 inch x 16 inch is equipped with a dual-axle which allows for repositioning for hemi seat-to-floor heights. Combining a heavy-duty Seat inner liner, low-maintenance carbon steel frame and interchangeable components with the Invacare 9000 wheelchair Series, this wheelchair sets the benchmark for long-lasting, durable wheelchairs.

    Specifications

    color: silver vein
    material: carbon steel
    Seat width: 20"
    Seat depth: 16"
    back height: 16"
    overall height: 35. 88 inch

    dimensions: folded width: 13 inch wheel height: 24"; product weight capacity: 250 lb. ; shipping product weight: 37 lb. *Weights do not include front riggings.

    • Features a low-maintenance carbon steel frame for durability. Dual-axle allows for conversion from 19.5" to hemi seat to floor height of 17.5".
    • Removable, desk-length, padded arms allowing the wheelchair user to pull closer to a desk or table with ease.
    • Heavy-duty inner liners keep seat and back from stretching and 14-gauge cross braces add durability and strength.
    • Folds for convenient travel and storage.
    • T93HCP Hemi Footrests with Composite Footplates And Heel Loops.
    • Included Components: Tracer Ex2 Wheelchair With T93Hcp Hemi Footrests

    As Feature On Amazon.com

    Технічна специфікація
    • Унікальний номерInvacare-TREX20RP-EX2-Wheelchair-with-Desk-Length-Arms-and-Footrests
    • Сімейство продуктівWheelchairs and Top End
    • Група продуктівIVC Manual
    • ТипDocumentation (info)
    • Дата публікації2019-03-04
    • Номер видання1
    • Висота (у дюймах)35.88
    • Ширина (у дюймах)28.25
    • Глибина (у дюймах)31.88
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вUnited States
    • Вага нетто (у фунтах)37
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201412 52 13
    • Заголовок CSI MasterFormat 2014Chairs
    • Номер OmniClass23-25 49 11 25
    • Заголовок OmniClassWheelchairs

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit