Публікуйте свої продукти
Invacare Tracer SX5 Wheelchair, with Desk Length Arms and T93HCP Composite Footrests with Heel Loops, 18" Seat Width, 1193458
Invacare Tracer SX5 Wheelchair, with Desk Length Arms and T93HCP Composite Footrests with Heel Loops, 18" Seat Width, 1193458
Invacare Tracer SX5 Wheelchair, with Desk Length Arms and T93HCP Composite Footrests with Heel Loops, 18" Seat Width, 1193458
Invacare Tracer SX5 Wheelchair, with Desk Length Arms and T93HCP Composite Footrests with Heel Loops, 18" Seat Width, 1193458
Invacare Tracer SX5 Wheelchair, with Desk Length Arms and T93HCP Composite Footrests with Heel Loops, 18" Seat Width, 1193458
Invacare Tracer SX5 Wheelchair, with Desk Length Arms and T93HCP Composite Footrests with Heel Loops, 18" Seat Width, 1193458
Invacare Tracer SX5 Wheelchair, with Desk Length Arms and T93HCP Composite Footrests with Heel Loops, 18" Seat Width, 1193458
Invacare Tracer SX5 Wheelchair, with Desk Length Arms and T93HCP Composite Footrests with Heel Loops, 18" Seat Width, 1193458
Invacare Tracer SX5 Wheelchair, with Desk Length Arms and T93HCP Composite Footrests with Heel Loops, 18" Seat Width, 1193458
    Invacare

    Invacare Tracer SX5 Wheelchair, with Desk Length Arms and T93HCP Composite Footrests with Heel Loops, 18" Seat Width, 1193458

    The Invacare Tracer SX5 Wheelchair, With Desk Length Arms and T93HCP Composite Footrests with Heel Loops, 18" Seat Width, 1193458 features a carbon steel frame, a heavy-duty inner liner to keep the seat and back from stretching and urethane rear tires mounted on "no flex" wheels, the Tracer SX5 Wheelchair is built to last. A dual-axle allows for conversion from 19.5" to hemi seat to floor height of 17.5". Flip back, desk-length, padded arms allow the wheelchair user to pull closer to a desk or table with ease. 14-gauge cross braces add durability and strength. Dual-embossed upholstery adds reinforcement. Includes T93HCP Hemi Footrests with Composite Footplates And Heel Loops.

    • Featuring a carbon steel frame, a heavy-duty inner liner to keep the seat and back from stretching and urethane rear tires mounted on "no flex" wheels, the Tracer SX5 Wheelchair is built to last. Dual-axle allows for conversion from 19.5" to hemi seat to floor height of 17.5".
    • Flip back, desk-length, padded arms allow the wheelchair user to pull closer to a desk or table with ease.
    • Built with 14-gauge cross braces add durability and strength.
    • Dual-embossed upholstery for added reinforcement.
    • Comes with T93HCP Hemi Footrests with Composite Footplates and Heel Loops.

    As Feature On Amazon.com

    Технічна специфікація
    • Унікальний номерInvacare-TRSX58FBP-SX5-Wheelchair-with-Desk-Length-Arms-and-Footrests
    • Сімейство продуктівWheelchairs and Top End
    • Група продуктівIVC Lightweight
    • ТипDocumentation (info)
    • Дата публікації2019-03-04
    • Номер видання1
    • Висота (у дюймах)35.5
    • Ширина (у дюймах)26.5
    • Глибина (у дюймах)30.5
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вUnited States
    • Вага нетто (у фунтах)34
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201412 52 13
    • Заголовок CSI MasterFormat 2014Chairs
    • Номер OmniClass23-25 49 11 25
    • Заголовок OmniClassWheelchairs

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit