Публікуйте свої продукти
PVC resilient flooring for wet areas
KALEI

PVC resilient flooring for wet areas

Heterogeneous resilient floor coverings vinyl based, based enhanced slip resistance due to the presence of pellets or particles, supplied in the form of sheets.

These floor coverings comply with standard NF EN ISO 10581 ou NF EN ISO 10582 ou NF EN 13845.

According to the classification resulting from the NF EN ISO 10874 standard based on requirements relating to the areas of use as well as the intensity of use, these products can be classified for use :

- 23 (Heavy Domestic) and 31 (Moderate Commercial) for U2s products

- 33 (Heavy Commercial) and 42 (General Light Industrial) for U3 products

- 34 (Very Heavy Commercial) and 43 (Strong Light Industrial) for U4 products

The UPEC classification is a durability classification based on its usage for the French market.

Специфікація
    • Mass weight (in g/m2) : between 1800 - 4000
    • Total thickness (in mm) : between 2 – 4
    • Residual static indentation (in mm) : less than 0.1
    • Castor chair resistance : conform
    • Emission COV (in µg/m³) : less than 250
    • Impact sound insulation (in dB) : between 2 – 25
Технічна специфікація
  • Унікальний номерRevetement-de-sol-resilient-PVC-pour-douche
  • Сімейство продуктівFlooring
  • Група продуктівPVC flooring
  • ТипObject (single object)
  • Дата публікації2023-03-10
  • Номер видання1
Пов'язані
  • Матеріал основнийPVC
  • Розроблено вFrance
Класифікація
  • Категорія BIMobjectПідлогове покриття - Vinyl Flooring
  • Класифікація IFCSlab
  • Номер OmniClass23-15 17 15 13
  • Заголовок OmniClassPlastic Flooring