Публікуйте свої продукти
2865 - Kebony Clear Shiplap 75° 1SL 22x145mm
2865 - Kebony Clear Shiplap 75° 1SL 22x145mm
    Kebony

    2865 - Kebony Clear Shiplap 75° 1SL 22x145mm

    Kebony Clear products are produced from FSC® certified Radiata Pine Dually Modified™ with a bio-based liquid. The patented Kebony technology permanently alters the wood cell structure to give a unique wood product with outstanding durability and no maintenance needs beyond normal cleaning. Kebony Clear products have a primarily clear front surface and are treated through the board.
    Специфікація
    • CE marked according to EN 14915;Complies with EU Timber Regulation (EUTR);EPD: NEPD-407-287-EN – www.epd-norge.no;FSC CU-COC-813689 - www.fsc.org;Kebony installation guide for cladding - www.kebony.com;Nordic Ecolabel 2086 0001 - www.nordic-ecolabel.org Standard lengths: 3,6 - 4,2 - 4,8 m. For availability and possible alternative lengths please contact your Kebony representative or our local Kebony trade partner.
    Технічна специфікація
    • Унікальний номер2865
    • Сімейство продуктівKebony Cladding
    • Група продуктівKebony Clear
    • ТипBuilding Material
    • Дата публікації2024-06-25
    • Номер видання1
    • Висота (мм)22
    • Ширина (мм)145
    Пов'язані
    • Матеріал основнийWood
    • Розроблено вNorway
    • Виготовлено вBelgium
    Класифікація
    • Категорія BIMobjectСтіни - Облицювання
    • Класифікація IFCMaterial
    • Номер OmniClass23-13 17 11 15 11 11
    • Заголовок OmniClassHardwood Rigid Profiles

    Доступність регіону

    Європа Азія Північна Америка Південна Америка Океанія Африка
    Åland Islands
    Afghanistan
    Anguilla
    Argentina
    American Samoa
    Egypt
    Albania
    Armenia
    Antigua and Barbuda
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Caribbean Netherlands
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Cayman Islands
    Guyana
    Marshall Islands
    Cyprus
    China
    Collectivity of Saint Martin
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Costa Rica
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Cuba
    Suriname
    New Zealand
    Estonia
    Georgia
    Curaçao
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Dominica
    Venezuela
    Norfolk Island
    Finland
    India
    Dominican Republic
    Northern Mariana Islands
    France
    Indonesia
    El Salvador
    Palau
    Germany
    Iran
    Greenland
    Papua New Guinea
    Gibraltar
    Iraq
    Grenada
    Pitcairn Islands
    Greece
    Israel
    Guadeloupe
    Samoa
    Guernsey
    Japan
    Guatemala
    Solomon Islands
    Hungary
    Jordan
    Haiti
    Timor-Leste
    Iceland
    Kazakhstan
    Honduras
    Tokelau
    Ireland
    Kuwait
    Jamaica
    Tonga
    Isle of Man
    Kyrgyzstan
    Martinique
    Tuvalu
    Italy
    Laos
    Mexico
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Montserrat
    Vanuatu
    Latvia
    Macau
    Nicaragua
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Panama
    Lithuania
    Maldives
    Puerto Rico
    Luxembourg
    Mongolia
    Saint Kitts and Nevis
    Malta
    Myanmar (Burma)
    Saint Lucia
    Moldova
    Nepal
    Saint Pierre and Miquelon
    Monaco
    North Korea
    Saint Vincent and the Grenadines
    Montenegro
    Oman
    Saint-Barthélemy
    Netherlands
    Pakistan
    Sint Maarten
    North Macedonia
    Palestine
    The Bahamas
    Norway
    Philippines
    Trinidad and Tobago
    Poland
    Qatar
    Turks and Caicos Islands
    Portugal
    Saudi Arabia
    U.S. Virgin Islands
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit