Публікуйте свої продукти
KESSEL-Pumpstation Aqualift S XL Mono wet system with pump GTF600-S1
KESSEL SE + Co. KG

KESSEL-Pumpstation Aqualift S XL Mono wet system with pump GTF600-S1

Engineering systems base Aqualift S XL Mono Mono version with one pump With float switch GTF 600-S1 • Tank volume: 680 liters • Pump volume: approx. 100 liters Base and inlet / outlet made of PE For installation in a concrete slab and for outdoor underground installation in combination with system chamber. Version: • pump station Aqualift S XL Mono / Duo with welded on chamber ring • inlet Ø 160 mm • pressure pipe connection Ø 40 mm • backflow preventer • closure valve on pressure pipe side • pressure sensor Cable length: 10 m (30 m on request) Installation: Handles groundwater depths up to 3000 mm • Version: Mono • Inlet: DN 150 • Pressure pipe: DN32 • Pressure pipe OD: 40 mm • Pressure pipe material: PVC • Usable volume: approx 90 liter • Max. pump volume: 12 m3/hour • Max. pump height: 8 m • Nominal power (P2): 400 W (per pump) • Rated input power (P1): 650 W (per pump) • Voltage: 230 Volt • Frequency: 50 Hz • Rated current: 2,9 Amps • Fusing: 1 x 16 Amp (slow blow) • Protection class pump: IP68 (20mWS/48hours) • Operating class: S1 • Cable length: 10 meters • Total height: 914 mm • Top of Engineering System base to base of inlet: 281 mm
Специфікація
  • • Dimensions • Length: 1,330 mm • Width: 1,240 mm • Height: 914 mm • general characteristics • Color: Black • Standard: EN 12050-2 • execution • Shut-off device: without slide • Plant type: single plant • Installation: wet installation • Pump control: float switch • Backflow preventer: integrated • Climbing aids: yes • container • Distance pipe bottom inlet to tank bottom: 607 mm • Distance from the center of the outlet pipe to the bottom of the container: 780 mm • Distance from the middle of the inlet pipe to the tank bottom: 687 mm • Pressure outlet: horizontal • Pressure outlet (DA): 40 mm • Pressure outlet (DN): 32 mm • Groundwater resistance from the lower edge of the bottom part: 3,000 mm • Installation note: in combination with a shaft module • Clear width of container (LW): 1,000 mm • Usable volume: 90 l • Inflow number: 1 PC • Inlet nominal diameter (DA): 160 mm • Inlet nominal diameter (DN): 150 mm • Inlet max. Boring (DN): 150 mm • Conveyor • Pump: GTF 600 • Number of pumps: 1 • Delivery head max .: 8 m • Delivery rate max .: 10 m3 / h • Operating voltage: 230 V • Mains frequency: 50 Hz • Operating mode: S1 • Power P1: 0.6 kW • Power P2: 0.36 kW • Speed: 2,800 rpm • Required fuse protection (line protection): C 16 A • Material temperature (permanent) max .: 40 ° C • Connection type: Schuko 2-pole • Weight: 6 kg • Impeller type: Vortex impeller • Length of mains connection line pump: 10 m • Nominal current: 2.7 A. • Protection class pump: IP 68 • Protection class: I. • Type of connection line pump: H07RN-F 3G 1.0 mm2 • control • Operating voltage: 230 V • Mains frequency: 50 Hz • Type of level detection: mechanical • Level detection instrument: float switch • Other features • Type of waste water: free of faeces • Wastewater volume: high • Delivery condition: pre-assembled for final assembly on site (pumps and sensors must be assembled on site and switchgear must be connected) • CE marking: yes • Installation situation: installation in the ground, installation in the base plate • External monitoring: LGA • Gross weight: 105 kg • Net weight: 87 kg
Технічна специфікація
  • Унікальний номер8743004
  • Сімейство продуктівPumping station Aqualift S XL
  • Група продуктівPump technology - Standard products
  • ТипObject (single object)
  • Дата публікації2021-03-19
  • Номер видання1
  • Висота (мм)914
Посилання
Пов'язані
  • Матеріал основнийPolyethylene
  • Матеріал допоміжнийPVC
  • Розроблено вНімеччина
  • Виготовлено вНімеччина
Класифікація
  • Категорія BIMobjectСантехніка - Pumps
  • Класифікація IFCObject

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Австрія
Азербайджан
Ангілья
Алжир
Аргентина
Австралія
Аландські Острови
Афганістан
Антигуа і Барбуда
Ангола
Болівія
Американське Самоа
Албанія
Бангладеш
Аруба
Бенін
Бразилія
Вануату
Андорра
Бахрейн
Багамські Острови
Ботсвана
Венесуела
Віддалені острови США
Бельгія
Британська територія в Індійському океані
Барбадос
Буркіна-Фасо
Гаяна
Гуам
Білорусь
Бруней
Беліз
Бурунді
Еквадор
Кірибаті
Болгарія
Бутан
Бермудські Острови
Габон
Колумбія
Маршаллові Острови
Боснія і Герцеговина
Вʼєтнам
Британські Віргінські острови
Гамбія
Парагвай
Мікронезія
Ватикан
Вірменія
Віргінські Острови (США)
Гана
Перу
Науру
Велика Британія
Гонконг
Гаїті
Гвінея
Суринам
Ніуе
Гернсі
Грузія
Гваделупа
Гвінея-Бісау
Уругвай
Нова Зеландія
Гібралтар
Ємен
Гватемала
Джибуті
Фолклендські Острови
Нова Каледонія
Греція
Ізраїль
Гондурас
Екваторіальна Гвінея
Французька Гвіана
Острів Норфолк
Данія
Індія
Гренада
Еритрея
Чилі
Острови Кука
Джерсі
Індонезія
Гренландія
Есватіні
Острови Піткерн
Естонія
Ірак
Домініка
Ефіопія
Палау
Ірландія
Іран
Домініканська Республіка
Єгипет
Папуа-Нова Гвінея
Ісландія
Йорданія
Кайманові Острови
Замбія
Північні Маріанські Острови
Іспанія
Казахстан
Канада
Західна Сахара
Самоа
Італія
Камбоджа
Карибські Нідерланди
Зімбабве
Соломонові Острови
Кіпр
Катар
Коста-Рика
Кабо-Верде
Тимор-Лешті
Латвія
Киргизстан
Куба
Камерун
Токелау
Литва
Китай
Кюрасао
Кенія
Тонга
Ліхтенштейн
Кокосові (Кілінг) Острови
Мартиніка
Комори
Тувалу
Люксембург
Кувейт
Мексика
Конго – Браззавіль
Уолліс і Футуна
Мальта
Лаос
Монтсеррат
Конго – Кіншаса
Фіджі
Молдова
Ліван
Нікарагуа
Кот-дʼІвуар
Французька Полінезія
Монако
Мʼянма (Бірма)
Острови Теркс і Кайкос
Лесото
Нідерланди
Макао
Панама
Ліберія
Німеччина
Малайзія
Пуерто-Рико
Лівія
Норвегія
Мальдіви
Сальвадор
Маврикій
Острів Мен
Монголія
Сен-Бартелемі
Мавританія
Північна Македонія
Непал
Сен-Мартен
Мадагаскар
Польща
Обʼєднані Арабські Емірати
Сен-Пʼєр і Мікелон
Майотта
Португалія
Оман
Сент-Вінсент і Гренадіни
Малаві
Росія
Острів Різдва
Сент-Кітс і Невіс
Малі
Румунія
Пакистан
Сент-Люсія
Марокко
Сан-Марино
Палестина
Сінт-Мартен
Мозамбік
Сербія
Південна Корея
Сполучені Штати
Намібія
Словаччина
Північна Корея
Тринідад і Тобаго
Нігер
Словенія
Саудівська Аравія
Ямайка
Нігерія
Угорщина
Сирія
Острів Святої Єлени
Україна
Сінгапур
Південний Судан
Фарерські Острови
Таджикистан
Південно-Африканська Республіка
Фінляндія
Таїланд
Реюньйон
Франція
Тайвань
Руанда
Хорватія
Туреччина
Сан-Томе і Принсіпі
Чехія
Туркменістан
Сейшельські Острови
Чорногорія
Узбекистан
Сенегал
Швейцарія
Філіппіни
Сомалі
Швеція
Шрі-Ланка
Судан
Шпіцберген та Ян-Маєн
Японія
Сьєрра-Леоне
Танзанія
Того
Туніс
Уганда
Центральноафриканська Республіка
Чад