Публікуйте свої продукти
Connection Systems
Connection Systems
Connection Systems
Connection Systems
Connection Systems
Connection Systems
Connection Systems
Connection Systems
    Leca Lecablocco Ruregold

    Connection Systems

    Connection systems of Carbon, PBO, Basalt and Glass fibers for the anchoring of the existing structures and the structural strengthening systems.The line includes: 

    PBO-JOINT  

    C-JOINT 

    B-JOINT  

    G-JOINT

    C-BAR / G-BAR

    Специфікація
    • The PBO-JOINT system consists of: 

      PBO-JOINT: bundle of PBO fibres with a diameter of 3 or 6 mm and a length  of 10 m; 

      MX-JOINT: inorganic matrix for application to concrete and masonry. 

      The reinforcement system requires impregnation and anchorage of the PBO-JOINT connector with MX-JOINT  mortar.  

      The  C-JOINT system consists of:  

      C-JOINT: bundle of carbon fibers measuring 6 and 10 mm in diameter, 10 m long. Available on request 12 mm in diameter, 10 m long;

      MX-JOINT: inorganic pozzolanic matrix formulated specifically for application to masonry. 

      The reinforcement system requires impregnation and anchorage of the  C-JOINT connector with the MX-JOINT matrix. 

      The  B-JOINT system consists of: 

      B-JOINT: unidirectional basalt fiber connector available in diameter 10 mm 10 m dispenser. Available on request 6 - 12 mm in diameter, 10 m long;

      MX-JOINT: inorganic pozzolanic matrix formulated specifically for application to masonry.

      The reinforcement system requires impregnation and anchorage of the  B-JOINT connector with the MX-JOINT matrix.

      The  G-JOINT system consists of: 

      G-JOINT: unidirectional alkali resistant fiberglass connector available in diameter 10 mm 10 m dispenser. Available on request 6 mm in diameter, 10 m long;

      MX-JOINT: inorganic pozzolanic matrix formulated specifically for application to masonry.

      The reinforcement system requires impregnation and anchorage of the  G-JOINT connector with the MX-JOINT matrix.

      C-BAR / G BAR system consists of: 

      C-BAR carbon fiber pultruded bar 10 mm diameter, with improved adherence (by sandblasting) to be inserted and anchored with suitable hydraulic binder fro connection of items to be reinforced. 

      G-BAR glass fiber pultruded bar 12 mm diameter, with improved adherence (by sandblasting) to be inserted and anchored with suitable hydraulic binder fro connection of items to be reinforced.

      MX-C BAR special single-component hydraulic adhesive for anchoring of the carbon fiber pultruded bar C-BAR / G-BAR; particularly suitable for connections on masonry structures (FRCM). 

      C-RESIN JOINT special epoxy resin with high adhesive power for the application of C-BAR / G-BAR; particularly suitable for connections on structures (FRP). 

    Технічна специфікація
    • Унікальний номерsistemi-connessione
    • Сімейство продуктівRuregold
    • Група продуктівFRCM Reinforcement for concrete constructions
    • ТипObject (single object)
    • Дата публікації2021-03-15
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийComposite
    • Матеріал допоміжнийMortar
    • Розроблено вІталія
    • Виготовлено вІталія
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Reinforcement
    • Класифікація IFCStructural Connection
    • Назва UNSPSCStructural building products
    • Код UNSPSC3013
    • Код Uniclass 2015Pr_20_96_71
    • Опис Uniclass 2015Reinforcement
    • Код CSI MasterFormat 201403 25 00
    • Заголовок CSI MasterFormat 2014Composite Reinforcing
    • Номер OmniClass23-13 31 21 11
    • Заголовок OmniClassReinforcement Components
    • Код CSI UniFormat IIF1010
    • Заголовок CSI UniFormat IISpecial Structures

    Доступність регіону

    Європа
    Італія

    Схожі продукти