Публікуйте свої продукти
Macuk E S-SR PRO
Lovato

Macuk E S-SR PRO

MACUK E S-SR PRO is an electronic Heat Interface Unit for heating and hot water applications. Thanks to the two plate heat exchanger the module also allows complete separation from the primary circuit or central plant system. Suitable for apartments, terraced houses, semi-detached house with centralized heating system.The production of domestic hot water is electronically controlled by a control unit and a brazed stainless steel plate heat exchanger that allows an immediate supply of DHW. Thanks to the modulating valve with 5-seconds stepper motor actuator (installed in the primary return circuit), which partializes the water flw in the primary circuit, water waste and unnecessary waiting times are eliminated. The primary water flw rate is also proportionally managed by the module: according to the demand of the sanitary user, the valve increases or decreases the opening of the primary return circuit. All the energy not used in the DHW circuit is used in the heating circuit.The module includes a built-in by-pass function, directly controlled by the electronics and the modulating valve and depends to the temperature set on the DHW sensor. During the stand-by phase, the DHW comfort function is activated, keeping the temperature of the exchanger at the set point value. If the temperature falls below the set temperature – hysteresis temperature (Tset-T hys) the two-way valve of the module is activated, taking heat from the primary circuit.The electronic control can also manage 2 temperature levels in the heating circuit: for underfloor heating ystems and for radiator/fan coil systems, both can be set by compensation curves.The pump will change the speed according to the ∆T value between flw and return. There is also a pressure transducer to protect the pump from damage caused by overpressures.
Специфікація
  • Heat interface unit module consisting of: primary circuit with Cu Ø 18 mm pipes kit, 400 µ primary circuit strainer, sensor pocket for heat meter flow sensor, brazed AISI 316L heat exchanger for space heating circuit (separately supplied), 2-way valve DN20 Kv=4.5 regulated by means of 230V 3p electric servomotor, template for thermal energy meter L110 mm with M ¾" connections. 2-way modulating valve with linear stepper motor actuator 12V to regulate DHW production by partializing the water flow rate in the primary circuit, predisposition for brazed plate heat exchanger in AISI 316L on DHW side (supplied separately) sensor pocket for DHW circuit sensor and flow switch with calibration 1.5 ÷ 35 l/min, Cu piping kit Ø 18 mm. L110 mm jig with M ¾" connections for domestic cold water meter with 1,5 mc/h impulsive output (supplied separately). Heating circuit Cu pipe kit Ø 18 mm, thermowell for system flow probe, pressure transducer, high efficiency electronic circulator Wilo PARA 15/1-6 iPWM) and 3 bar safety valve. Mehta digital controller for electronic control of DHW production and complete management of the heating circuit. Manual air vent valves and system load tap included.
Технічна специфікація
  • Унікальний номерMacuk-E-S-SR-PRO
  • Сімейство продуктівMacuk
  • Група продуктівPro
  • Дата публікації2021-01-21
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вItaly
Класифікація
  • Категорія BIMobjectHVAC - Other

Доступність регіону

Європа Азія Південна Америка Океанія Африка
Åland Islands
Armenia
Argentina
Australia
Algeria
Albania
Azerbaijan
Brazil
New Zealand
Morocco
Andorra
Bahrain
Uruguay
South Africa
Austria
China
Tunisia
Belarus
Georgia
Belgium
Kazakhstan
Bosnia and Herzegovina
Kyrgyzstan
Bulgaria
Lebanon
Croatia
North Korea
Cyprus
Saudi Arabia
Czech Republic
South Korea
Denmark
Türkiye
Estonia
United Arab Emirates
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City

Схожі продукти

4.7 з 5 зірок 4.7 (6)
4.5 з 5 зірок 4.5 (10)
4.0 з 5 зірок 4.0 (5)
5.0 з 5 зірок 5.0 (5)
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit