Публікуйте свої продукти
FT-3400 Insertion Electromagnetic Flow Meter
ONICON Incorporated

FT-3400 Insertion Electromagnetic Flow Meter

ONICON's FT-3400 Series Insertion Electromagnetic Flow Meters are suitable for measuring electrically conductive liquids in a wide variety of applications. Each FT-3400 provides a single analog output for flow rate, a high resolution frequency output to drive peripheral devices, a scalable pulse output for totalization, and an empty pipe alarm. It is available for use in pipes ranging in size from 1¼" to 72" in diameter. The FT-3400 Insertion Electromagnetic Flow Meter features ONICON's unique hot tap design that allows for easy insertion or removal from the pipe without the use of special tools and without disrupting flow. The low maintenance design is provided ready-to-use without the need for field programming. 

Typical Applications

The FT-3400 is ideal for chilled water, hot water, domestic water, condenser water and municipal water applications.

Standard Features

Highly Accurate - Each flow meter is individually wet calibrated and accurate to within ± 1.0% of reading.

Simple Installation and Commissioning - Each flow meter is factory programmed and ready for use upon delivery.

Low Maintenance - No moving parts and durable construction provide years of maintenance-free service.

Специфікація
  • Basis of Design: ONICON Model F-3500 Series Insertion Electromagnetic Flowmeter. Manufacturers approved to bid, subject to compliance with requirements include:

    Insert additional MFG’s pre-approved to bid.

    Description: Provide an insertion electromagnetic flowmeter complete with NIST traceable, wet calibrated flow-measuring element, integral transmitter, installation valves, installation depth gage and calibration certificate. Flowmeter shall be wet tappable, allowing insertion and removal from the flow stream without system shutdown.

    Application Range: This contractor shall be responsible for selecting the flowmeter options submitted based on the application, refer to section for 230519.3.4 “Flowmeter Schedule by Application”. Flowmeter shall be constructed, calibrated and scaled for the intended application in terms of pipe size, pipe material, installation requirements, expected flow rate, ambient conditions and fluid characteristics which include but are not limited to pressure, temperature, conductivity and viscosity.

    Sensing Technology: Electromagnetic velocity-measuring element.

    Design: Electromagnetic sensing element shall utilize two sets of diametrically opposed electrodes to measure the average flow rate velocity.

    Construction: Wetted components shall be constructed of 316L stainless steel with attached tag indicating calibration information.

    Maximum Pressure Rating: 400 psig.

    Maximum Temperature Rating: 200 deg F.

    End Connections for NPS 1.25” and Larger: 1” Male NPT Hot Tap Adapter fitting. Installation through 1” full port isolation valve, minimum.

    Flow Range: Flow-measuring element and transmitter shall cover operating range of equipment or system served.

    Accuracy: Flowmeter shall provide calibrated outputs directly from the integral transmitter, throughout the operating range with the accuracy stated as follows:

    Plus or minus 1.0% of rate from 2.0 to 20.0 ft/sec velocity (10:1 turndown).

    Plus or minus 0.02 ft/sec below 2 ft / sec

    Calibration: Each flowmeter shall receive a wet calibration, within the expected operating range, against a primary volumetric standard that is traceable to NIST.

    Optional Local Display: Local display shall provide instantaneous flow rate information and totalized flow information and shall be factory configured for connection to a specific flowmeter.

    Operating and Installation Instructions: Installation and operating instructions shall be provided for each flowmeter. Refer to section 230519.3.4 “Flowmeter Schedule by Application” for additional installation requirements.

    Warranty: Each flowmeter shall be covered by the manufacturer’s three-year warranty.

Технічна специфікація
  • Унікальний номерft-3400-series-insertion-electromagnetic-flow-meter
  • Сімейство продуктівFlow and Energy Measurement
  • Група продуктівElectromagnetic Flow Meters
  • ТипObject (single object)
  • Дата публікації2023-11-02
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectHVAC - Other
  • Код за ETIMEC010582
  • Назва за ETIMElectromagnetic liquid flow meter
  • Код Uniclass 2015Pr_80_51_46_27
  • Опис Uniclass 2015Electromagnetic flow meters
  • Код CSI MasterFormat 201440 71 00
  • Заголовок CSI MasterFormat 2014Flow Measurement
  • Номер OmniClass23-27 11 15
  • Заголовок OmniClassFlow Measuring Instrument And Controls

Доступність регіону

Північна Америка
Ангілья
Антигуа і Барбуда
Аруба
Багамські Острови
Барбадос
Беліз
Бермудські Острови
Британські Віргінські острови
Віргінські Острови (США)
Гаїті
Гваделупа
Гватемала
Гондурас
Гренада
Гренландія
Домініка
Домініканська Республіка
Кайманові Острови
Канада
Карибські Нідерланди
Коста-Рика
Куба
Кюрасао
Мартиніка
Мексика
Монтсеррат
Нікарагуа
Острови Теркс і Кайкос
Панама
Пуерто-Рико
Сальвадор
Сен-Бартелемі
Сен-Мартен
Сен-Пʼєр і Мікелон
Сент-Вінсент і Гренадіни
Сент-Кітс і Невіс
Сент-Люсія
Сінт-Мартен
Сполучені Штати
Тринідад і Тобаго
Ямайка

Схожі продукти