Публікуйте свої продукти
Screenline 90
Lunex

Screenline 90

Applications : Lunex SL90 can be used wherever the demand is an effectiv sun shade. Lunex SL90 meets the requirement for natural daylight in addition to provide an effective shielding of unwanted glare. Product description : All visible outer profiles are made of high quality extruded aluminum which is anodized or powdercoated to withstand corrotion. Standard colors are anodized (similar to RAL 9006 silver grey) or RAL 9010 white. All other standard RAL colors available upon surcharge. Ferrari Soltis is the preferred fabric for SL90, but other fabrics are available on request. Operation : Lunex SL90 can be operated by handcrank or electric motor drive operated by switch, remote and/or fully automated solar/wind systems. Sizes: SL90 can be made in all sizes up to 4000 mm wide by 3500 mm high. Minimum width with motor is 700 mm. Use, durability and maintenance : SL90 requires very little maintenance as it contains very few moving parts unlike venetian blinds which often have high maintenance costs. High gloss powder coating makes them very easy to clean and fabrics can be cleaned with a moist cloth.
Технічна специфікація
  • Унікальний номерscreenline90
  • Сімейство продуктівExternal sunshading
  • Група продуктівScreens
  • ТипObject (single object)
  • Дата публікації2015-12-03
  • Номер видання2
  • Висота (мм)4000
  • Ширина (мм)4000
Пов'язані
  • Матеріал основнийAluminium
  • Матеріал допоміжнийFabric
  • Розроблено вНорвегія
  • Виготовлено вНорвегія
Класифікація
  • Категорія BIMobjectБудівництво - Shading Systems
  • Класифікація IFCBuilding Element

Доступність регіону

Європа
Данія
Норвегія
Фінляндія
Швеція