Публікуйте свої продукти
MSK-101-MM Advanced Radar Motion Sensor indoor outdoor
Magnasphere

MSK-101-MM Advanced Radar Motion Sensor indoor outdoor

Traditional motion detectors based on infrared, microwaves or a combination of both require professionals to make a choice: either increase security at the expense of having to deal with frequent false alarms, or reduce false alarms but, at the same time, the risk that intruders go undetected. As for false alarms, with traditional motion-detection technology, even simple events like trapped birds in a warehouse, cats roaming in a yard, changing light or weather conditions can quickly become headaches for everyone involved, from the service manager to the building owner.

Thanks to its proprietary system design, based on the time proven FMCW radar technique, the MSK-101 goes far beyond what conventional motion detectors can do, and delivers unmatched performance at detecting intruders while minimizing false positives due to small animals or varying environmental conditions.

Unlike traditional motion detectors based on infrared or microwaves, thanks to its advanced architecture, the MSK-101 can compute in real time the distance of the moving target, while estimating its size. With this unique target discriminating features, and its ability to signal any panel, motion happening in three configurable area ranges, the MSK-101 can dramatically improve the security of any intrusion detection system, indoors or outdoors, while virtually eliminating false alarms.


Keywords; 

Radar motion sensor, Outdoor motion sensor, Indoor motion sensor, Interior intrusion sensor motion sensor, motion detector, ceiling motion, presence sensor, suitable for outdoor use, PIR, microwave, laser, lidar, ul639, ul681



Специфікація
  • Usage : Indoor or outdoor motion sensor
    Detection method : Inspect motion processing engine based on FMCW radar at 24GHz
    FOV : 90deg Horiz / 30deg Vert
    Maximum range (detection of persons) : 20m | 66ft, configurable in 30cm/1ft steps
    Mounting height : 1.5 to 3m | 4.9 to 10ft
    Detection speed : > 0.05 m/sec | 2 in/sec
    LED alarm indicator : Led on when in alarm (switchable to off)
    Relay output : 4 solid state relays, programmable N.O/N.C. Default configuration: N.C. (tamper, fault, pre-alarm, alarm).
    Warm up period : Under 1 sec
    Electrical : 12VDC, 100mA (max)
    Weight : 271g | 9.56oz
    Operating temperature : -40/+70 °C | -40/+158 °F
    Case material : Technical polymer
    Certifications : CE, Contains FCC ID: UXS-SMR-3X4, compatible with EN 50131-2-3 Grade 3, Class IV - UL639
    Environmental rating : IP66+IP68


Технічна специфікація
  • Унікальний номерmsk-101-mm
  • Сімейство продуктівMotion Detectors
  • Група продуктівMSK Series
  • ТипObject (single object)
  • Дата публікації2019-08-25
  • Номер видання1
Пов'язані
  • Матеріал основнийFibreglass reinforced polymer composite
  • Розроблено вІталія
  • Виготовлено вІталія
Класифікація
  • Категорія BIMobjectЕлектроніка - Security, Cameras & Accessories
  • Класифікація IFCObject
  • Назва UNSPSCMotion detectors
  • Код UNSPSC46171608
  • Код CSI MasterFormat 201411 97 00
  • Заголовок CSI MasterFormat 2014Security Equipment
  • Номер OmniClass23-29 11 21
  • Заголовок OmniClassSecurity Sensors
  • Код CSI UniFormat IID5030
  • Заголовок CSI UniFormat IICommunications & Security