Публікуйте свої продукти
Ginger A42
Ginger A42
Ginger A42
Ginger A42
    Marset Iluminacion

    Ginger A42

    The Ginger collection was born of wood, that great ally of cozy lighting. Sheets of wood, paper, and resins, compacted at high pressure, yielded a warm and intimate lamp. The Ginger’s sleek, understated appearance and robust reflected light made it an immediate favorite. This version of wall lamp, with a moveable swing-arm in black lacquered aluminum, allows the shade to be moved quickly and easily, resulting in a functional and aesthetically pleasing design intended for headboards, desks, reading nooks, or dining tables. This wall version features a movable structure that can be extended or retracted, allowing the point of light to be moved not only left and right, but also closer or further from the wall to which it is attached.
    Технічна специфікація
    • Унікальний номерGinger_A42
    • Сімейство продуктівIndoor Lighting
    • Група продуктівIndoor Lighting
    • ТипObject (single object)
    • Дата публікації2023-02-06
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectОсвітлення - Wall Mounted
    • Класифікація IFCLight Fixture
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
    5.0 з 5 зірок 5.0 (6)
    3.3 з 5 зірок 3.3 (8)
    4.7 з 5 зірок 4.7 (51)